(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
20-MHL2-20D1-Y7BWL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Port thread type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,480.00 | AIR CHUCK | 1 Piece(s) | 55 Day(s) | 222 | 142 | 74 | 74 | Copper-free/Fluorine-free Specification | 0.1~0.6 | 20 | Y7BW | 2 pcs. | 3 m | 80 | M thread | Copper and Fluorine Unavailable Specifications |
Loading...
Type | Main body | Gripping Methods | Pinch, Parallel Type / Open, Parallel Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Wide) | Operation Method | Double Acting Type | Additional Functions | Not Provided |
Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part 20-MHL2-20D1-Y7BWL in the Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series series.
Part Number |
---|
11-MHL2-10D-M9BLS |
11-MHL2-10D-M9BV |
11-MHL2-10D-M9BVL |
20-MHL2-20D1-Y7BWVL |
20-MHL2-20D1-Y7NWS |
20-MHL2-20D1-Y7NWV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimensions when open (mm) | Dimensions when closed (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Environment, Applications | Operating Pressure Range (MPa) | Cylinder internal diameter (mm) | Auto switch | Number of switches | Lead wire length | Stroke (mm) | Port thread type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,634.40 | 1 Piece(s) | 55 Day(s) | 92 | 72 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9B | 1 pc. | 3 m | 20 | M thread | Clean series | ||
฿ 13,376.80 | 1 Piece(s) | 55 Day(s) | 92 | 72 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9BV | 2 pcs. | - | 20 | M thread | Clean series | ||
฿ 13,528.80 | 1 Piece(s) | 55 Day(s) | 92 | 72 | 14 | 14 | Available in Cleanroom Environment | 0.15~0.6 | 10 | M9BV | 2 pcs. | 3 m | 20 | M thread | Clean series | ||
฿ 14,480.00 | 1 Piece(s) | 55 Day(s) | 222 | 142 | 74 | 74 | Copper-free/Fluorine-free Specification | 0.1~0.6 | 20 | Y7BWV | 2 pcs. | 3 m | 80 | M thread | Copper and Fluorine Unavailable Specifications | ||
฿ 13,396.00 | 1 Piece(s) | 55 Day(s) | 222 | 142 | 74 | 74 | Copper-free/Fluorine-free Specification | 0.1~0.6 | 20 | Y7NW | 1 pc. | - | 80 | M thread | Copper and Fluorine Unavailable Specifications | ||
฿ 14,328.00 | 1 Piece(s) | 55 Day(s) | 222 | 142 | 74 | 74 | Copper-free/Fluorine-free Specification | 0.1~0.6 | 20 | Y7NWV | 2 pcs. | - | 80 | M thread | Copper and Fluorine Unavailable Specifications |
How can we improve?
How can we improve?