1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series (Part Number)

AIR GRIPPER

Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,319.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
20-MHL2-16D2-M9B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Port thread type Type

฿ 11,884.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 21013045-Copper-free/Fluorine-free Specification0.1~0.616M9B2 pcs.-80M threadCopper and Fluorine Unavailable Specifications

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Parallel Type / Open, Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Wide) Operation Method Double Acting Type Additional Functions Not Provided
Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 20-MHL2-16D2-M9B in the Gripper, Parallel Open/Close Type Air Chuck, Wide Type, Clean And Low Dust Generation 11-/20-/22-MHL2 Series series.

Products with similar specification

Part Number
11-MHL2-10D-M9BLS
11-MHL2-10D-M9BV
11-MHL2-10D-M9BVL
20-MHL2-16D2-M9N
20-MHL2-16D2-Y59B4
20-MHL2-16D2-Y7NWS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimensions when open
(mm)
Dimensions when closed
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Environment, Applications Operating Pressure Range
(MPa)
Cylinder internal diameter
(mm)
Auto switch Number of switches Lead wire length Stroke
(mm)
Port thread type Type

฿ 12,634.40

1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9B1 pc.3 m20M threadClean series

฿ 13,376.80

1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.-20M threadClean series

฿ 13,528.80

1 Piece(s) 55 Day(s) 92721414Available in Cleanroom Environment0.15~0.610M9BV2 pcs.3 m20M threadClean series

฿ 11,923.20

1 Piece(s) 55 Day(s) 21013045-Copper-free/Fluorine-free Specification0.1~0.616M9N2 pcs.-80M threadCopper and Fluorine Unavailable Specifications

฿ 13,521.60

1 Piece(s) 55 Day(s) 21013045-Copper-free/Fluorine-free Specification0.1~0.616Y59B4 pcs.-80M threadCopper and Fluorine Unavailable Specifications

฿ 11,561.60

1 Piece(s) 55 Day(s) 21013045-Copper-free/Fluorine-free Specification0.1~0.616Y7NW1 pc.-80M threadCopper and Fluorine Unavailable Specifications