1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series (Part Number)

Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,791.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
11-MDHR2-10E
11-MDHR2-10E-M9B
11-MDHR2-10E-M9BL
11-MDHR2-10E-M9NLS
11-MDHR2-10R
11-MDHR2-10R-M9B
11-MDHR2-10R-M9BL
11-MDHR2-10R-M9BLS
11-MDHR2-10R-M9BS
11-MDHR2-10R-M9BV
11-MDHR2-10R-M9BVL
11-MDHR2-10R-M9N
11-MDHR2-10R-M9NL
11-MDHR2-10R-M9NLS
11-MDHR2-10R-M9NS
11-MDHR2-10R-M9NV
11-MDHR2-10R-M9NVL
11-MDHR2-10R-M9NWL
11-MDHR2-15E
11-MDHR2-15E-M9B
11-MDHR2-15E-M9BL
11-MDHR2-15E-M9BLS
11-MDHR2-15E-M9BVL
11-MDHR2-15E-M9N
11-MDHR2-15R
11-MDHR2-15R-M9B
11-MDHR2-15R-M9BL
11-MDHR2-15R-M9BLS
11-MDHR2-15R-M9BS
11-MDHR2-15R-M9BV
11-MDHR2-15R-M9BVL
11-MDHR2-15R-M9BWL
11-MDHR2-15R-M9N
11-MDHR2-15R-M9NL
11-MDHR2-15R-M9NWL
11-MDHR2-20E
11-MDHR2-20E-M9B
11-MDHR2-20E-M9BL
11-MDHR2-20E-M9BLS
11-MDHR2-20E-M9N
11-MDHR2-20E-M9NL
11-MDHR2-20R
11-MDHR2-20R-M9B
11-MDHR2-20R-M9BL
11-MDHR2-20R-M9BLS
11-MDHR2-20R-M9BS
11-MDHR2-20R-M9BV
11-MDHR2-20R-M9BVLS
11-MDHR2-20R-M9BW
11-MDHR2-20R-M9N
11-MDHR2-20R-M9NL
11-MDHR2-30E
11-MDHR2-30E-M9B
11-MDHR2-30E-M9BL
11-MDHR2-30E-M9N
11-MDHR2-30R
11-MDHR2-30R-M9B
11-MDHR2-30R-M9BL
11-MDHR2-30R-M9N
11-MDHR2-30R-M9NL
11-MDHR2-30R-M9NV
11-MHR2-10E
11-MHR2-10R
11-MHR2-15E
11-MHR2-15R
11-MHR2-20E
11-MHR2-20R
11-MHR2-30R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Nominal

฿ 9,437.60

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetAxial side10

฿ 10,693.60

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9B2 pcs.-With MagnetAxial side10

฿ 10,845.60

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9B2 pcs.3 mWith MagnetAxial side10

฿ 10,160.80

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9N1 pc.3 mWith MagnetAxial side10

฿ 9,437.60

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetDirection from body side face10

฿ 10,693.60

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9B2 pcs.-With MagnetDirection from body side face10

฿ 10,845.60

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9B2 pcs.3 mWith MagnetDirection from body side face10

฿ 10,141.60

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9B1 pc.3 mWith MagnetDirection from body side face10

฿ 10,065.60

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9B1 pc.-With MagnetDirection from body side face10

฿ 10,884.00

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9BV2 pcs.-With MagnetDirection from body side face10

฿ 11,036.00

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9BV2 pcs.3 mWith MagnetDirection from body side face10

฿ 10,732.00

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9N2 pcs.-With MagnetDirection from body side face10

฿ 10,884.00

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9N2 pcs.3 mWith MagnetDirection from body side face10

฿ 10,795.85

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9N1 pc.3 mWith MagnetDirection from body side face10

฿ 10,084.80

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9N1 pc.-With MagnetDirection from body side face10

฿ 10,884.00

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9NV2 pcs.-With MagnetDirection from body side face10

฿ 11,036.00

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9NV2 pcs.3 mWith MagnetDirection from body side face10

฿ 11,104.40

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6M9NW2 pcs.3 mWith MagnetDirection from body side face10

฿ 9,856.80

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetAxial side15

฿ 11,112.00

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9B2 pcs.-With MagnetAxial side15

฿ 11,264.80

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9B2 pcs.3 mWith MagnetAxial side15

฿ 10,560.80

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9B1 pc.3 mWith MagnetAxial side15

฿ 11,455.20

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9BV2 pcs.3 mWith MagnetAxial side15

฿ 11,150.40

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9N2 pcs.-With MagnetAxial side15

฿ 9,856.80

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetDirection from body side face15

฿ 11,112.00

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9B2 pcs.-With MagnetDirection from body side face15

฿ 11,264.80

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9B2 pcs.3 mWith MagnetDirection from body side face15

฿ 10,560.80

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9B1 pc.3 mWith MagnetDirection from body side face15

฿ 10,484.80

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9B1 pc.-With MagnetDirection from body side face15

฿ 11,302.40

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9BV2 pcs.-With MagnetDirection from body side face15

฿ 11,455.20

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9BV2 pcs.3 mWith MagnetDirection from body side face15

฿ 11,378.40

SMC HAND/CHUCK 1 Piece(s) 55 Day(s) -25240.15~0.6M9BW2 pcs.3 mWith MagnetDirection from body side face15

฿ 11,150.40

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9N2 pcs.-With MagnetDirection from body side face15

฿ 11,302.40

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9N2 pcs.3 mWith MagnetDirection from body side face15

฿ 12,089.55

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6M9NW2 pcs.3 mWith MagnetDirection from body side face15

฿ 10,617.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetAxial side20

฿ 11,873.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9B2 pcs.-With MagnetAxial side20

฿ 12,025.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9B2 pcs.3 mWith MagnetAxial side20

฿ 11,321.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9B1 pc.3 mWith MagnetAxial side20

฿ 11,911.20

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9N2 pcs.-With MagnetAxial side20

฿ 12,064.00

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9N2 pcs.3 mWith MagnetAxial side20

฿ 10,617.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetDirection from body side face20

฿ 11,873.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9B2 pcs.-With MagnetDirection from body side face20

฿ 12,025.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9B2 pcs.3 mWith MagnetDirection from body side face20

฿ 11,321.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9B1 pc.3 mWith MagnetDirection from body side face20

฿ 11,245.60

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9B1 pc.-With MagnetDirection from body side face20

฿ 12,064.00

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9BV2 pcs.-With MagnetDirection from body side face20

฿ 11,416.80

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9BV1 pc.3 mWith MagnetDirection from body side face20

฿ 11,988.00

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9BW2 pcs.-With MagnetDirection from body side face20

฿ 11,911.20

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9N2 pcs.-With MagnetDirection from body side face20

฿ 12,064.00

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6M9N2 pcs.3 mWith MagnetDirection from body side face20

฿ 12,140.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetAxial side30

฿ 13,396.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6M9B2 pcs.-With MagnetAxial side30

฿ 13,548.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6M9B2 pcs.3 mWith MagnetAxial side30

฿ 14,273.20

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6M9N2 pcs.-With MagnetAxial side30

฿ 12,140.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetDirection from body side face30

฿ 13,396.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6M9B2 pcs.-With MagnetDirection from body side face30

฿ 13,548.00

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6M9B2 pcs.3 mWith MagnetDirection from body side face30

฿ 13,433.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6M9N2 pcs.-With MagnetDirection from body side face30

฿ 13,585.60

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6M9N2 pcs.3 mWith MagnetDirection from body side face30

฿ 13,585.60

SMC MDHR TYPE 1 Piece(s) 55 Day(s) 3759-0.15~0.6M9NV2 pcs.-With MagnetDirection from body side face30

฿ 8,791.20

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6Without auto switchNoneNoneNoneAxial side10

฿ 8,791.20

AIR GRIPPER 1 Piece(s) 55 Day(s) ---0.2~0.6Without auto switchNoneNoneNoneDirection from body side face10

฿ 9,209.60

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6Without auto switchNoneNoneNoneAxial side15

฿ 9,209.60

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6Without auto switchNoneNoneNoneDirection from body side face15

฿ 9,970.40

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6Without auto switchNoneNoneNoneAxial side20

฿ 9,970.40

AIR GRIPPER 1 Piece(s) 55 Day(s) --330.15~0.6Without auto switchNoneNoneNoneDirection from body side face20

฿ 11,492.80

AIR GRIPPER 1 Piece(s) 55 Day(s) 3759-0.15~0.6Without auto switchNoneNoneNoneDirection from body side face30

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Environment, Applications Available in Cleanroom Environment
Additional Functions High Accuracy Stroke Adjustment Mechanism Not Provided Type Clean Series (Vacuum type)