1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series (Part Number)

AIR GRIPPER

Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,791.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
11-MHR2-15R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Nominal

฿ 9,209.60

AIR GRIPPER 1 Piece(s) 55 Day(s) -25240.15~0.6Without auto switchNoneNoneNoneDirection from body side face15

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Cylindrical Shape Operation Method Double Acting Type Environment, Applications Available in Cleanroom Environment
Additional Functions High Accuracy Stroke Adjustment Mechanism Not Provided Type Clean Series (Vacuum type)

Please check the type/dimensions/specifications of the part 11-MHR2-15R in the Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series series.

Products with similar specification

Part Number
11-MDHR2-10E-M9NLS
11-MDHR2-10R
11-MDHR2-10R-M9B
11-MHR2-20E
11-MHR2-20R
11-MHR2-30R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Auto switch Number of switches Lead wire length Specifications Connection port location Nominal

฿ 10,160.80

1 Piece(s) 55 Day(s) ---0.2~0.6M9N1 pc.3 mWith MagnetAxial side10

฿ 9,437.60

1 Piece(s) 55 Day(s) ---0.2~0.6Without auto switch (built-in magnet)NoneNoneWith MagnetDirection from body side face10

฿ 10,693.60

1 Piece(s) 55 Day(s) ---0.2~0.6M9B2 pcs.-With MagnetDirection from body side face10

฿ 9,970.40

1 Piece(s) 55 Day(s) --330.15~0.6Without auto switchNoneNoneNoneAxial side20

฿ 9,970.40

1 Piece(s) 55 Day(s) --330.15~0.6Without auto switchNoneNoneNoneDirection from body side face20

฿ 11,492.80

1 Piece(s) 55 Day(s) 3759-0.15~0.6Without auto switchNoneNoneNoneDirection from body side face30