(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[22-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
11-MDHR2-15R-M9NWL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions when open (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Auto switch | Number of switches | Lead wire length | Specifications | Connection port location | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,089.55 | AIR GRIPPER | 1 Piece(s) | 55 Day(s) | - | 25 | 24 | 0.15~0.6 | M9NW | 2 pcs. | 3 m | With Magnet | Direction from body side face | 15 |
Loading...
Type | Main body | Gripping Methods | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Cylindrical Shape | Operation Method | Double Acting Type | Environment, Applications | Available in Cleanroom Environment |
Additional Functions | High Accuracy | Stroke Adjustment Mechanism | Not Provided | Type | Clean Series (Vacuum type) |
Please check the type/dimensions/specifications of the part 11-MDHR2-15R-M9NWL in the Rotary Drive Type Air Chuck, 2-Jaw Type, Clean and Low Dust Generation 11-/22-MHR2 Series series.
Part Number |
---|
11-MDHR2-10E-M9NLS |
11-MDHR2-10R |
11-MDHR2-10R-M9B |
11-MDHR2-20E |
11-MDHR2-20E-M9B |
11-MDHR2-20E-M9BL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimensions when open (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Operating Pressure Range (MPa) | Auto switch | Number of switches | Lead wire length | Specifications | Connection port location | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,160.80 | 1 Piece(s) | 55 Day(s) | - | - | - | 0.2~0.6 | M9N | 1 pc. | 3 m | With Magnet | Axial side | 10 | ||
฿ 9,437.60 | 1 Piece(s) | 55 Day(s) | - | - | - | 0.2~0.6 | Without auto switch (built-in magnet) | None | None | With Magnet | Direction from body side face | 10 | ||
฿ 10,693.60 | 1 Piece(s) | 55 Day(s) | - | - | - | 0.2~0.6 | M9B | 2 pcs. | - | With Magnet | Direction from body side face | 10 | ||
฿ 10,617.60 | 1 Piece(s) | 55 Day(s) | - | - | 33 | 0.15~0.6 | Without auto switch (built-in magnet) | None | None | With Magnet | Axial side | 20 | ||
฿ 11,873.60 | 1 Piece(s) | 55 Day(s) | - | - | 33 | 0.15~0.6 | M9B | 2 pcs. | - | With Magnet | Axial side | 20 | ||
฿ 12,025.60 | 1 Piece(s) | 55 Day(s) | - | - | 33 | 0.15~0.6 | M9B | 2 pcs. | 3 m | With Magnet | Axial side | 20 |
How can we improve?
How can we improve?