1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CCC (China Compulsory Certification) Certified Flow Switch Paddle Type Flow Switch 3C-IF3 Series (Part Number)

CCC (China Compulsory Certification) Certified Flow Switch Paddle Type Flow Switch 3C-IF3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,805.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[What is the CCC standard?]
CCC = China Compulsory Certification (China Compulsory Certification)
In China, the compulsory certification system was reviewed in line with the WTO membership, and a new compulsory certification system (CCC: China Compulsory Certification) was announced by the General Administration of Quality Supervision, Inspection, and Quarantine of the People’s Republic of China (AQSIQ) and the Certification and Accreditation Administration of the People's Republic of China (CNCA).
The new compulsory certification system has been established with the purpose of unifying the conventional double certification system and establishing a certification system in accordance with the international common guide.

Part Number
3C-IF310-06-10
3C-IF311-N10-10
3C-IF320-06-10
3C-IF323-10-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlow Rate Range (Max. Value)
(L/min)
Plumbing Thread Type Plumbing Thread Nominal Rating Flow Range
(L/min)
Waterproof type

฿ 28,805.65

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) 50~Less than 100[Rc (R)] Rc[3/4] 3/414 to 60Drip-proof/rainproof type (equivalent to IP42)

฿ 28,805.65

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) 500~Less than 5000[NPT] NPT[1] 120 to 1,500Drip-proof/rainproof type (equivalent to IP42)

฿ 28,805.65

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) 50~Less than 100[Rc (R)] Rc[3/4] 3/414 to 60Splash-proof/water-jet-protection type (IP44 equivalent)

฿ 28,805.65

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 55 Day(s) 500~Less than 5000[Rc (R)] Rc[1] 136 to 2,600Splash-proof/water-jet-protection type (IP44 equivalent)

Loading...

  1. 1

Basic Information

Type Flow Switch Sensor, Monitor Structure Integrated shape Output Method Switch
Pipe Port Type Male thread Number of Output Points 1 Liquid contact parts seal material NBR
Wetted parts metal material SUS304