1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Port Valve for Releasing Residual Pressure With Keyhole (Single Action) 25A-VHS20/30/40/50 (Part Number)

3-Port Valve for Releasing Residual Pressure With Keyhole (Single Action) 25A-VHS20/30/40/50
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,051.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Product Specifications

*The specifications and external dimensions of 25A- are the same as the standard product.

Part number display method

OSHA standard compliant, residual pressure relief 3-port valve with keyhole (single action), rechargeable battery compatible, 25A-VHS20/30/40/50 series, part number display method
Part Number
25A-VHS20-02B-R
25A-VHS20-N02B-Z
25A-VHS30-02A-B-R
25A-VHS30-03A-R
25A-VHS40-03A-B-K
25A-VHS40-03B-R
25A-VHS40-04A-B
25A-VHS40-N04B-Z
25A-VHS50-N10B-Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Flow Direction Size of Body Pressure Unit Handle/bonnet materials Bracket Handle color

฿ 1,051.45

SMC FRL UNIT 1 Piece(s) 55 Day(s) Rc1/4[Reverse Flow (Right to Left)] Flow Direction20N/AAluminumNoneRed

฿ 1,051.45

SMC FRL UNIT 1 Piece(s) 55 Day(s) NPT1/4[Standard Flow (Left to Right)] Flow Direction20Product nameplate unit: psiAluminumNoneRed

฿ 1,159.40

SMC FRL UNIT 1 Piece(s) 55 Day(s) Rc1/4[Reverse Flow (Right to Left)] Flow Direction30N/AFlame-retardant PBTWith BracketRed

฿ 1,051.45

SMC FRL UNIT 1 Piece(s) 55 Day(s) Rc3/8[Reverse Flow (Right to Left)] Flow Direction30N/AFlame-retardant PBTNoneRed

฿ 1,685.55

SMC FRL UNIT 1 Piece(s) 55 Day(s) Rc3/8[Standard Flow (Left to Right)] Flow Direction40N/AFlame-retardant PBTWith BracketBlack

฿ 1,522.35

SMC FRL UNIT 1 Piece(s) 55 Day(s) Rc3/8[Reverse Flow (Right to Left)] Flow Direction40N/AAluminumNoneRed

฿ 2,860.53

SMC SOLENOID AIR VALVE 1 Piece(s) 5 Day(s) Rc1/2[Standard Flow (Left to Right)] Flow Direction40N/AFlame-retardant PBTWith BracketRed

฿ 1,522.35

SMC FRL UNIT 1 Piece(s) 55 Day(s) NPT1/2[Standard Flow (Left to Right)] Flow Direction40Product nameplate unit: psiAluminumNoneRed

฿ 2,572.95

SMC FRL UNIT 1 Piece(s) 55 Day(s) NPT1[Standard Flow (Left to Right)] Flow Direction50Product nameplate unit: psiAluminumNoneRed

Loading...

  1. 1
 

Basic Information

Regulator Unit Combination Other FRL Combination Device Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Exhaust Structure Non-relief type Drain Cock No Pressure Gauge No Pressure Gauge
Body color Urban white