1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Refrigeration Thermo-Chiller, Double Inverter Type, HRZ Series (Part Number)

Circulating Fluid Temperature Controller, Refrigeration Thermo-Chiller, Double Inverter Type, HRZ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 868,564.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Achieves energy saving by adopting DC inverter compressor in addition to high functionality of HRZ series
・ Covers a wide temperature range and cooling capacity range with 1 unit
・ Compatible with semiconductor devices, etc., with a short innovation cycle, and can flexibly respond to changes in process conditions
·UL, SEMI standard compliant, CE marking

Part Number
HRZ010-W1S
HRZ010-W1S-C
HRZ010-W1S-CN
HRZ010-W1S-CNZ
HRZ010-W1S-CY
HRZ010-W1S-CYZ
HRZ010-W1S-CZ
HRZ010-W1S-D
HRZ010-W1S-DNZ
HRZ010-W1S-DYZ
HRZ010-W1S-DZ
HRZ010-W1S-W
HRZ010-W1S-Y
HRZ010-W1S-YZ
HRZ010-W2S-C
HRZ010-W2S-CNZ
HRZ010-W2S-CY
HRZ010-W2S-CZ
HRZ010-W2S-D
HRZ010-W2S-DY
HRZ010-W2S-DZ
HRZ010-W2S-NYZ
HRZ010-W2S-NZ
HRZ010-W2S-Y
HRZ010-W2S-YZ
HRZ010-WS
HRZ010-WS-C
HRZ010-WS-CDZ
HRZ010-WS-CN
HRZ010-WS-CZ
HRZ010-WS-D
HRZ010-WS-DNZ
HRZ010-WS-DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOptional specifications Setting Temperature Range Circulating Fluid Type

฿ 1,722,656.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) None-20 to 90℃Ethylene glycol aqueous solution

฿ 1,778,088.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication-20 to 90℃Ethylene glycol aqueous solution

฿ 1,787,468.80

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication, NPT fitting-20 to 90℃Ethylene glycol aqueous solution

฿ 1,897,480.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication, NPT fitting, automatic circulation fluid collection function-20 to 90℃Ethylene glycol aqueous solution

฿ 1,903,449.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication, DI control kit-20 to 90℃Ethylene glycol aqueous solution

฿ 2,013,460.80

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication, DI control kit, automatic circulation fluid collection function-20 to 90℃Ethylene glycol aqueous solution

฿ 1,888,099.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication, automatic circulation fluid collection function-20 to 90℃Ethylene glycol aqueous solution

฿ 1,769,560.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Device net communication-20 to 90℃Ethylene glycol aqueous solution

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Device net communication, NPT fitting, automatic circulation fluid collection function-20 to 90℃Ethylene glycol aqueous solution

฿ 2,004,932.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Device net communication, DI control kit, automatic circulation fluid collection function-20 to 90℃Ethylene glycol aqueous solution

฿ 1,879,571.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Device net communication, automatic circulation fluid collection function-20 to 90℃Ethylene glycol aqueous solution

฿ 1,722,656.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) SI unit fixed-20 to 90℃Ethylene glycol aqueous solution

฿ 1,848,017.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) DI control kit-20 to 90℃Ethylene glycol aqueous solution

฿ 1,958,028.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) DI control kit, automatic circulation fluid collection function-20 to 90℃Ethylene glycol aqueous solution

฿ 1,701,336.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication10 to 60℃Pure water / deionized water (pure water)

฿ 1,820,728.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Analog communication, NPT fitting, automatic circulation fluid collection function10 to 60℃Pure water / deionized water (pure water)

฿ 1,826,697.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication, DI control kit10 to 60℃Pure water / deionized water (pure water)

฿ 1,811,347.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication, automatic circulation fluid collection function10 to 60℃Pure water / deionized water (pure water)

฿ 1,692,808.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Device net communication10 to 60℃Pure water / deionized water (pure water)

฿ 1,818,169.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Device net communication, DI control kit10 to 60℃Pure water / deionized water (pure water)

฿ 1,802,819.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Device net communication, automatic circulation fluid collection function10 to 60℃Pure water / deionized water (pure water)

฿ 1,890,657.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) NPT fitting, DI control kit, automatic circulation fluid collection function10 to 60℃Pure water / deionized water (pure water)

฿ 1,765,296.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) NPT fitting, automatic circulation fluid collection function10 to 60℃Pure water / deionized water (pure water)

฿ 1,771,265.60

SMC HRZ TYPE 1 Piece(s) 55 Day(s) DI control kit10 to 60℃Pure water / deionized water (pure water)

฿ 1,881,276.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) DI control kit, automatic circulation fluid collection function10 to 60℃Pure water / deionized water (pure water)

฿ 1,782,352.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) None-20 to 90℃Fluorinated liquid

฿ 1,837,784.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication-20 to 90℃Fluorinated liquid

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Analog communication, device net communication, automatic circulation fluid collection function-20 to 90℃Fluorinated liquid

฿ 1,847,164.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Analog communication, NPT fitting-20 to 90℃Fluorinated liquid

฿ 1,947,795.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Analog communication, automatic circulation fluid collection function-20 to 90℃Fluorinated liquid

฿ 1,829,256.00

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Device net communication-20 to 90℃Fluorinated liquid

฿ 1,948,648.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Device net communication, NPT fitting, automatic circulation fluid collection function-20 to 90℃Fluorinated liquid

฿ 1,939,267.20

SMC HRZ TYPE 1 Piece(s) 55 Day(s) Device net communication, automatic circulation fluid collection function-20 to 90℃Fluorinated liquid

Loading...

  1. 1

Basic Information

Cooling capacity 10 kW Cooling method Water-cooled refrigeration type