(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Direct heat exchanger with circulating water in the factory.
[Features]
・ For temperature control in a temperature range that does not require a refrigerator
・ Many achievements in semiconductor process equipment with high temperature stability, wide temperature range, failure diagnosis, external communication, etc.
・ UL, SEMI standard compliant, CE marking
・ Inverter type selectable
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cooling capacity | Optional specifications | Pump Inverter Control |
---|---|---|---|---|---|---|---|---|
฿ 928,699.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | None | None | ||
฿ 978,588.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | Analog communication | None | ||
฿ 1,091,413.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | Analog communication, DI control kit | None | ||
฿ 1,092,180.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | Analog communication, automatic circulation fluid collection function | None | ||
฿ 970,912.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | Device net communication | None | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 2 kW | SI unit fixed | None | ||
฿ 1,041,524.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | DI control kit | None | ||
฿ 980,890.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | None | Yes (pump inverter type) | ||
฿ 1,030,779.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | Analog communication | Yes (pump inverter type) | ||
฿ 1,299,411.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | Analog communication, device net communication, DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 2 kW | Analog communication, DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,144,372.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | Analog communication, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,023,104.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | Device net communication | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 2 kW | NPT fitting | Yes (pump inverter type) | ||
฿ 1,093,716.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | DI control kit | Yes (pump inverter type) | ||
฿ 1,207,308.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 2 kW | DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 990,100.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | None | None | ||
฿ 1,039,989.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Analog communication | None | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 8 kW | Analog communication, device net communication, DI control kit, automatic circulation fluid collection function | None | ||
฿ 1,161,257.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Analog communication, NPT fittings, DI control kit | None | ||
฿ 1,152,815.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Analog communication, DI control kit | None | ||
฿ 1,032,314.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Device net communication | None | ||
฿ 1,145,140.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Device net communication, DI control kit | None | ||
฿ 1,145,907.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Device net communication, automatic circulation fluid collection function | None | ||
฿ 998,543.20 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 8 kW | NPT fitting | None | ||
฿ 1,111,368.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 8 kW | NPT fitting, DI control kit | None | ||
฿ 1,224,961.60 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 8 kW | NPT fitting, DI control kit, automatic circulation fluid collection function | None | ||
฿ 1,102,926.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | DI control kit | None | ||
฿ 1,042,292.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | None | Yes (pump inverter type) | ||
฿ 1,092,180.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Analog communication | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 8 kW | Analog communication, device net communication, DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,205,006.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Analog communication, DI control kit | Yes (pump inverter type) | ||
฿ 1,205,773.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Analog communication, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,084,505.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Device net communication | Yes (pump inverter type) | ||
฿ 1,197,331.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Device net communication, DI control kit | Yes (pump inverter type) | ||
฿ 1,198,098.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | Device net communication, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 8 kW | NPT fitting | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 8 kW | NPT fitting, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,155,117.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | DI control kit | Yes (pump inverter type) | ||
฿ 1,268,710.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 8 kW | DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,051,502.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | None | None | ||
฿ 1,101,391.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication | None | ||
฿ 1,143,604.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, device net communication | None | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, device net communication, DI control kit, automatic circulation fluid collection function | None | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, NPT fittings, DI control kit | None | ||
฿ 1,214,216.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, DI control kit | None | ||
฿ 1,093,716.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Device net communication | None | ||
฿ 1,164,328.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | DI control kit | None | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 15 kW | DI control kit, automatic circulation fluid collection function | None | ||
฿ 1,103,693.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | None | Yes (pump inverter type) | ||
฿ 1,153,582.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication | Yes (pump inverter type) | ||
฿ 1,195,796.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, device net communication | Yes (pump inverter type) | ||
฿ 1,422,214.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, device net communication, DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, DI control kit | Yes (pump inverter type) | ||
฿ 1,380,000.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,267,175.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Analog communication, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,145,907.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | Device net communication | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 15 kW | Device net communication, DI control kit | Yes (pump inverter type) | ||
฿ 1,216,519.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | DI control kit | Yes (pump inverter type) | ||
฿ 1,330,112.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 15 kW | DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,151,280.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | None | None | ||
฿ 1,201,168.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication | None | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication, device net communication, DI control kit, automatic circulation fluid collection function | None | ||
฿ 1,313,994.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication, DI control kit | None | ||
฿ 1,427,587.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication, DI control kit, automatic circulation fluid collection function | None | ||
฿ 1,193,493.60 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 30 kW | Device net communication | None | ||
฿ 1,159,722.40 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 30 kW | NPT fitting | None | ||
฿ 1,264,105.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | DI control kit | None | ||
฿ 1,377,698.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | DI control kit, automatic circulation fluid collection function | None | ||
฿ 1,203,471.20 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | None | Yes (pump inverter type) | ||
฿ 1,253,360.00 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication | Yes (pump inverter type) | ||
฿ 1,295,573.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication, device net communication | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication, DI control kit | Yes (pump inverter type) | ||
฿ 1,479,778.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication, DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,366,952.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Analog communication, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,245,684.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Device net communication | Yes (pump inverter type) | ||
฿ 1,359,277.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | Device net communication, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,211,914.40 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | NPT fitting | Yes (pump inverter type) | ||
฿ 868,564.80 | SMC TEMPERATURE CNTL ITEM | 1 Piece(s) | 55 Day(s) | 30 kW | NPT fitting, SI unit fixing, automatic circulation fluid collection function | Yes (pump inverter type) | ||
฿ 1,316,296.80 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | DI control kit | Yes (pump inverter type) | ||
฿ 1,429,889.60 | SMC HRW TYPE | 1 Piece(s) | 55 Day(s) | 30 kW | DI control kit, automatic circulation fluid collection function | Yes (pump inverter type) |
Loading...
Setting Temperature Range | 20 to 90℃ |
---|
How can we improve?
How can we improve?