1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Water-Cooled Thermo-Chiller, Fluorinated Liquid Type, HRW Series (Part Number)

Circulating Fluid Temperature Controller, Water-Cooled Thermo-Chiller, Fluorinated Liquid Type, HRW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 868,564.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Direct heat exchanger with circulating water in the factory.
[Features]
・ For temperature control in a temperature range that does not require a refrigerator
・ Many achievements in semiconductor process equipment with high temperature stability, wide temperature range, failure diagnosis, external communication, etc.
・ UL, SEMI standard compliant, CE marking
・ Inverter type selectable

Part Number
HRW002-H
HRW002-H-C
HRW002-H-CZ
HRW002-H-D
HRW002-HS
HRW002-HS-C
HRW002-HS-CZ
HRW002-HS-D
HRW002-HS-Z
HRW008-H
HRW008-H-C
HRW008-H-CN
HRW008-H-CZ
HRW008-H-D
HRW008-H-DNZ
HRW008-H-DZ
HRW008-H-N
HRW008-HS
HRW008-HS-C
HRW008-HS-CN
HRW008-HS-CZ
HRW015-H
HRW015-H-C
HRW015-H-CD
HRW015-H-CN
HRW015-H-CZ
HRW015-HS
HRW015-HS-C
HRW015-HS-CZ
HRW015-HS-DZ
HRW030-H
HRW030-H-C
HRW030-H-CZ
HRW030-H-DZ
HRW030-HS
HRW030-HS-C
HRW030-HS-CZ
HRW030-HS-D
HRW030-HS-DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Optional specifications Pump Inverter Control

฿ 951,724.80

SMC HRW TYPE 1 Piece(s) 55 Day(s) 2 kWNoneNone

฿ 1,001,613.60

SMC HRW TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communicationNone

฿ 1,115,206.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication, automatic circulation fluid collection functionNone

฿ 993,938.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 2 kWDevice net communicationNone

฿ 1,003,916.00

SMC HRW TYPE 1 Piece(s) 55 Day(s) 2 kWNoneYes (pump inverter type)

฿ 1,053,804.80

SMC HRW TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communicationYes (pump inverter type)

฿ 1,167,397.60

SMC HRW TYPE 1 Piece(s) 55 Day(s) 2 kWAnalog communication, automatic circulation fluid collection functionYes (pump inverter type)

฿ 1,077,140.00

SMC HRW TYPE 1 Piece(s) 55 Day(s) 2 kWDevice net communicationYes (pump inverter type)

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2 kWCirculating fluid automatic collection functionYes (pump inverter type)

฿ 1,028,476.80

SMC HRW TYPE 1 Piece(s) 55 Day(s) 8 kWNoneNone

฿ 1,078,365.60

SMC HRW TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communicationNone

฿ 1,086,808.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWAnalog communication, NPT fittingNone

฿ 1,191,958.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communication, automatic circulation fluid collection functionNone

฿ 1,070,690.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 8 kWDevice net communicationNone

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWDevice net communication, NPT fitting, automatic circulation fluid collection functionNone

฿ 1,184,283.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWDevice net communication, automatic circulation fluid collection functionNone

฿ 1,036,919.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWNPT fittingNone

฿ 1,080,668.00

SMC HRW TYPE 1 Piece(s) 55 Day(s) 8 kWNoneYes (pump inverter type)

฿ 1,130,556.80

SMC HRW TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communicationYes (pump inverter type)

฿ 1,139,000.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 8 kWAnalog communication, NPT fittingYes (pump inverter type)

฿ 1,244,149.60

SMC HRW TYPE 1 Piece(s) 55 Day(s) 8 kWAnalog communication, automatic circulation fluid collection functionYes (pump inverter type)

฿ 1,097,553.60

SMC HRW TYPE 1 Piece(s) 55 Day(s) 15 kWNoneNone

฿ 1,147,442.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 15 kWAnalog communicationNone

฿ 1,189,656.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWAnalog communication, device net communicationNone

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWAnalog communication, NPT fittingNone

฿ 1,261,035.20

SMC HRW TYPE 1 Piece(s) 55 Day(s) 15 kWAnalog communication, automatic circulation fluid collection functionNone

฿ 1,149,744.80

SMC HRW TYPE 1 Piece(s) 55 Day(s) 15 kWNoneYes (pump inverter type)

฿ 1,199,633.60

SMC HRW TYPE 1 Piece(s) 55 Day(s) 15 kWAnalog communicationYes (pump inverter type)

฿ 1,313,226.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 15 kWAnalog communication, automatic circulation fluid collection functionYes (pump inverter type)

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWDevice net communication, automatic circulation fluid collection functionYes (pump inverter type)

฿ 1,212,681.60

SMC HRW TYPE 1 Piece(s) 55 Day(s) 30 kWNoneNone

฿ 1,262,570.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 30 kWAnalog communicationNone

฿ 1,376,163.20

SMC HRW TYPE 1 Piece(s) 55 Day(s) 30 kWAnalog communication, automatic circulation fluid collection functionNone

฿ 868,564.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 30 kWDevice net communication, automatic circulation fluid collection functionNone

฿ 1,264,872.80

SMC HRW TYPE 1 Piece(s) 55 Day(s) 30 kWNoneYes (pump inverter type)

฿ 1,314,761.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 30 kWAnalog communicationYes (pump inverter type)

฿ 1,428,354.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 30 kWAnalog communication, automatic circulation fluid collection functionYes (pump inverter type)

฿ 1,307,086.40

SMC HRW TYPE 1 Piece(s) 55 Day(s) 30 kWDevice net communicationYes (pump inverter type)

฿ 1,420,679.20

SMC HRW TYPE 1 Piece(s) 55 Day(s) 30 kWDevice net communication, automatic circulation fluid collection functionYes (pump inverter type)

Loading...

  1. 1

Basic Information

Setting Temperature Range 20 to 90℃