1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Water-Cooled, 400 V Specification, HRS100/150 Series (Part Number)

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Water-Cooled, 400 V Specification, HRS100/150 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84,103.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product image is a representative image. See the catalog for detailed shape
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Small size and space saving
・ Circulating fluid can be heated without a heater
· Improved maintenance performance
・ Compatible with power supplies in EU, Asia, Oceania, North America, Central and South America

Part Number
HRS100-W-40
HRS100-W-40-A
HRS100-W-40-AK
HRS100-W-40-K
HRS100-WF-40
HRS150-W-40
HRS150-W-40-A
HRS150-W-40-AK
HRS150-W-40-K
HRS150-WF-40
HRS150-WF-40-K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Piping thread type Optional specifications

฿ 508,330.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 10 kWRcNone

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 10 kWRcWith caster / adjuster foot

฿ 84,103.20

SMC DRYER 1 Piece(s) 55 Day(s) 10 kWRcWith caster / adjuster foot, with water supply port

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 10 kWRcWith water supply port

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 10 kWG (Rc-G conversion fitting included)None

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWRcNone

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWRcWith caster / adjuster foot

฿ 621,245.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWRcWith caster / adjuster foot, with water supply port

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWRcWith water supply port

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWG (Rc-G conversion fitting included)None

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 15 kWG (Rc-G conversion fitting included)With water supply port

Loading...

  1. 1

Basic Information

Cooling method Water-cooled refrigeration type Power Supply Specification Three-phase 380 to 415 V AC (50/60 Hz)