1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller Thermo-Chiller Rack Mount Single-Phase 100/115 V AC / 200 to 230 V AC HRR (Part Number)

Circulating Fluid Temperature Controller Thermo-Chiller Rack Mount Single-Phase 100/115 V AC / 200 to 230 V AC HRR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,861.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ It can be operated while installed in the rack
Front access: It can be set, adjusted and maintained from the front
・ Space Saving: Multiple units mounted in a 19-inch rack
・ Cooling capability: 1.2/1.8/2.4/3.0 kW (60 Hz)
・ Temperature stability: ±0.1℃
・ Global power supply

Part Number
HRR012-A-20
HRR012-A-20-DMT
HRR012-A-20-M
HRR012-A-20-T
HRR012-AN-20
HRR012-AN-20-M
HRR012-AN-20-MU
HRR012-WN-20-MU
HRR018-A-20
HRR018-A-20-MT
HRR018-AN-20
HRR024-A-20
HRR024-A-20-UY
HRR024-WN-20-TU
HRR030-AF-20-M
HRR030-AF-20-MT
HRR030-AF-20-TU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Cooling Method Cooling capacity Piping thread type Optional specifications Cooling method

฿ 1,861.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling1000 W/1200 W (50/60 Hz)RcNoneAir-cooled refrigeration type

฿ 1,861.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling1000 W/1200 W (50/60 Hz)RcWith electrical conductivity control function, for deionized water (pure water) piping, high head pump specificationsAir-cooled refrigeration type

฿ 1,861.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling1000 W/1200 W (50/60 Hz)RcCompatible with deionized water (pure water) pipingAir-cooled refrigeration type

฿ 241,363.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling1000 W/1200 W (50/60 Hz)RcHigh pump head specificationAir-cooled refrigeration type

฿ 199,611.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 3 Day(s) Thermo-ChillerAir-Cooling1000 W/1200 W (50/60 Hz)NPT (includes Rc-NPT conversion fitting set)NoneAir-cooled refrigeration type

฿ 1,861.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling1000 W/1200 W (50/60 Hz)NPT (includes Rc-NPT conversion fitting set)Compatible with deionized water (pure water) pipingAir-cooled refrigeration type

฿ 349,059.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling1000 W/1200 W (50/60 Hz)NPT (includes Rc-NPT conversion fitting set)For deionized water (pure water) piping / UL standard compliantAir-cooled refrigeration type

฿ 349,059.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerWater Cooling1000 W/1200 W (50/60 Hz)NPT (includes Rc-NPT conversion fitting set)For deionized water (pure water) piping / UL standard compliantWater-cooled refrigeration type

฿ 213,672.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling1600 W/1800 W (50/60 Hz)RcNoneAir-cooled refrigeration type

฿ 1,861.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling1600 W/1800 W (50/60 Hz)RcFor deionized water (pure water) piping, high head pump specificationsAir-cooled refrigeration type

฿ 218,031.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 3 Day(s) --1600 W/1800 W (50/60 Hz)NPT (includes Rc-NPT conversion fitting set)NoneAir-cooled refrigeration type

฿ 238,232.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling2000 W/2400 W (50/60 Hz)RcNoneAir-cooled refrigeration type

฿ 349,059.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling2000 W/2400 W (50/60 Hz)RcUL standard compliant / with legs / without bracket for rack mountingAir-cooled refrigeration type

฿ 349,059.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerWater Cooling2000 W/2400 W (50/60 Hz)NPT (includes Rc-NPT conversion fitting set)High head pump specifications / UL standard compliantWater-cooled refrigeration type

฿ 349,059.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling2500 W/3000 W (50/60 Hz)G (includes Rc-G conversion fitting set)Compatible with deionized water (pure water) pipingAir-cooled refrigeration type

฿ 251,863.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling2500 W/3000 W (50/60 Hz)G (includes Rc-G conversion fitting set)For deionized water (pure water) piping, high head pump specificationsAir-cooled refrigeration type

฿ 338,436.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) Thermo-ChillerAir-Cooling2500 W/3000 W (50/60 Hz)G (includes Rc-G conversion fitting set)High head pump specifications / UL standard compliantAir-cooled refrigeration type

Loading...

  1. 1

Basic Information

Power Supply Specification Single-phase 200 to 230 V AC (50/60 Hz)