1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peltier Type Circulating Fluid Temperature Controller, Thermo Controller, Rack Mount Type, Water-Cooled, HECR Series (Part Number)

Peltier Type Circulating Fluid Temperature Controller, Thermo Controller, Rack Mount Type, Water-Cooled, HECR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 513.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ High-precision temperature control of heat sources and process fluids is possible
・ Quiet design
・ Energy saving design
・ Simple operation
・ Drain port installed on the front

Part Number
HECR008-W5
HECR008-W5-E
HECR008-W5-EP
HECR008-W5-F
HECR008-W5-FP
HECR008-W5-P
HECR008-W5N-FP
HECR008-W5N-P
HECR012-W2
HECR012-W2-E
HECR012-W2-EP
HECR012-W2-F
HECR012-W2-FP
HECR012-W2-P
HECR012-W2N
HECR012-W2N-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Piping thread type Optional specifications Power Supply Specification

฿ 239,164.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 800WRcNoneAC100 to 240V

฿ 242,760.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 800WRcWith feet, without bracket for rack mountingAC100 to 240V

฿ 258,536.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 800WRcWith feet, without bracket for rack mounting, high head pump specificationsAC100 to 240V

฿ 248,692.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 800WRcWith flow switchAC100 to 240V

฿ 264,468.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 800WRcHigh head pump specification with flow switchAC100 to 240V

฿ 254,940.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 800WRcHigh pump head specificationAC100 to 240V

฿ 268,823.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 800WNPTHigh head pump specification with flow switchAC100 to 240V

฿ 513.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 800WNPTHigh pump head specificationAC200 to 240V

฿ 254,940.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1.2 kWRcNoneAC200 to 240V

฿ 305,864.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1.2 kWRcWith feet, without bracket for rack mountingAC200 to 240V

฿ 513.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1.2 kWRcWith feet, without bracket for rack mounting, high head pump specificationsAC200 to 240V

฿ 513.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1.2 kWRcWith flow switchAC200 to 240V

฿ 327,572.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1.2 kWRcHigh head pump specification with flow switchAC200 to 240V

฿ 318,044.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1.2 kWRcHigh pump head specificationAC200 to 240V

฿ 513.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1.2 kWNPTNoneAC200 to 240V

฿ 513.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1.2 kWNPTHigh pump head specificationAC200 to 240V

Loading...

  1. 1

Basic Information

Cooling method Electronic cooling element (thermo module) Heat dissipation system Water Cooling