1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peltier Type Circulating Fluid Temperature Controller, Thermo Controller (Water-Cooled) HEC-W Series (Part Number)

Peltier Type Circulating Fluid Temperature Controller, Thermo Controller (Water-Cooled) HEC-W Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225,281.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ High-precision temperature control of heat sources and process fluids is possible.
・ For use in an environment with heat dissipation water equipment.
・ Compatible with fluorinated liquids.
・ Compatible with 20% ethylene glycol.

Part Number
HEC001-W5A
HEC001-W5A-F
HEC001-W5A-FL
HEC001-W5A-L
HEC001-W5B
HEC001-W5B-F
HEC001-W5B-FL
HEC001-W5B-L
HEC003-W5A
HEC003-W5A-F
HEC003-W5A-FL
HEC003-W5A-FNL
HEC003-W5A-L
HEC003-W5B
HEC003-W5B-F
HEC003-W5B-FL
HEC003-W5B-L
HEC003-W5B-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Piping thread type Optional specifications Communication Function

฿ 225,281.60

SMC HEC TYPE 1 Piece(s) 55 Day(s) 140WRcNoneRS-485

฿ 228,184.00

SMC HEC TYPE 1 Piece(s) 55 Day(s) 140WRcWith flow switchRS-485

฿ 229,446.40

SMC HEC TYPE 1 Piece(s) 55 Day(s) 140WRcWith flow switch, with level switchRS-485

฿ 226,543.20

SMC HEC TYPE 1 Piece(s) 55 Day(s) 140WRcWith level switchRS-485

฿ 225,281.60

SMC HEC TYPE 1 Piece(s) 55 Day(s) 140WRcNoneRS-232C

฿ 228,184.00

SMC HEC TYPE 1 Piece(s) 55 Day(s) 140WRcWith flow switchRS-232C

฿ 229,446.40

SMC HEC TYPE 1 Piece(s) 55 Day(s) 140WRcWith flow switch, with level switchRS-232C

฿ 226,543.20

SMC HEC TYPE 1 Piece(s) 55 Day(s) 140WRcWith level switchRS-232C

฿ 238,532.80

SMC HEC TYPE 1 Piece(s) 55 Day(s) 320WRcNoneRS-485

฿ 241,436.00

SMC HEC TYPE 1 Piece(s) 55 Day(s) 320WRcWith flow switchRS-485

฿ 242,697.60

SMC HEC TYPE 1 Piece(s) 55 Day(s) 320WRcWith flow switch, with level switchRS-485

฿ 245,474.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 320WNPTWith flow switch, with level switchRS-485

฿ 239,795.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 320WRcWith level switchRS-485

฿ 238,532.80

SMC HEC TYPE 1 Piece(s) 55 Day(s) 320WRcNoneRS-232C

฿ 241,436.00

SMC HEC TYPE 1 Piece(s) 55 Day(s) 320WRcWith flow switchRS-232C

฿ 242,697.60

SMC HEC TYPE 1 Piece(s) 55 Day(s) 320WRcWith flow switch, with level switchRS-232C

฿ 239,795.20

SMC HEC TYPE 1 Piece(s) 55 Day(s) 320WRcWith level switchRS-232C

฿ 241,309.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 320WNPTNoneRS-232C

Loading...

  1. 1

Basic Information

Cooling method Electronic cooling element (thermo module) Heat dissipation system Water-cooled Power Supply Specification AC100 to 240V