(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nitrogen gas can be easily purified from compressed air.
[Features]
・ It saves labor-hours, piping, and space.
・ No power supply needed.
・ The running costs are reduced.
・ Cost reduction.
・ Continued reliability.
・ Not subject to the High Pressure Gas Safety Act.
・ Compatible with safe food manufacturing processes FP Series.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body size | Membrane unit size | Maximum flow rate of needle valve (L/min) | Quantity (pc.) | Connection port size | Oxygen thermometer | Option | Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 263,694.51 | CKD NITROGEN | 1 Piece(s) | 12 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | Bracket | Standard | ||
฿ 265,961.15 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | Bracket | Food support | ||
฿ 263,694.51 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | Bracket + backflow | Standard | ||
฿ 265,961.15 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | Bracket + backflow | Food support | ||
฿ 266,471.35 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | With bracket + exhaust port | Standard | ||
฿ 268,738.52 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | With bracket + exhaust port | Food support | ||
฿ 265,281.05 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | With exhaust port | Standard | ||
฿ 267,548.22 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | With exhaust port | Food support | ||
฿ 266,471.35 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | With bracket + backflow + exhaust port | Standard | ||
฿ 268,738.52 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | With bracket + backflow + exhaust port | Food support | ||
฿ 265,281.05 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | With backflow + exhaust port | Standard | ||
฿ 267,548.22 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | With backflow + exhaust port | Food support | ||
฿ 262,504.21 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | No options | Standard | ||
฿ 264,771.38 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | No options | Food support | ||
฿ 262,504.21 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | Backflow | Standard | ||
฿ 264,771.38 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | Rc 3/8 | - | Backflow | Food support | ||
฿ 263,694.51 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | Bracket | Standard | ||
฿ 265,961.15 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | Bracket | Food support | ||
฿ 263,694.51 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | Bracket + backflow | Standard | ||
฿ 265,961.15 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | Bracket + backflow | Food support | ||
฿ 266,471.35 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | With bracket + exhaust port | Standard | ||
฿ 268,738.52 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | With bracket + exhaust port | Food support | ||
฿ 265,281.05 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | With exhaust port | Standard | ||
฿ 267,548.22 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | With exhaust port | Food support | ||
฿ 266,471.35 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | With bracket + backflow + exhaust port | Standard | ||
฿ 268,738.52 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | With bracket + backflow + exhaust port | Food support | ||
฿ 265,281.05 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | With backflow + exhaust port | Standard | ||
฿ 267,548.22 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | With backflow + exhaust port | Food support | ||
฿ 262,504.21 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | No options | Standard | ||
฿ 264,771.38 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | No options | Food support | ||
฿ 262,504.21 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | Backflow | Standard | ||
฿ 264,771.38 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | G3/8 | - | Backflow | Food support | ||
฿ 263,694.51 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | Bracket | Standard | ||
฿ 265,961.15 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | Bracket | Food support | ||
฿ 263,694.51 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | Bracket + backflow | Standard | ||
฿ 265,961.15 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | Bracket + backflow | Food support | ||
฿ 266,471.35 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | With bracket + exhaust port | Standard | ||
฿ 268,738.52 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | With bracket + exhaust port | Food support | ||
฿ 265,281.05 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | With exhaust port | Standard | ||
฿ 267,548.22 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | With exhaust port | Food support | ||
฿ 266,471.35 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | With bracket + backflow + exhaust port | Standard | ||
฿ 268,738.52 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | With bracket + backflow + exhaust port | Food support | ||
฿ 265,281.05 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | With backflow + exhaust port | Standard | ||
฿ 267,548.22 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | With backflow + exhaust port | Food support | ||
฿ 262,504.21 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | No options | Standard | ||
฿ 264,771.38 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | No options | Food support | ||
฿ 262,504.21 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | Backflow | Standard | ||
฿ 264,771.38 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Long | - | 1 | NPT3/8 | - | Backflow | Food support | ||
฿ 156,924.74 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | Bracket | Standard | ||
฿ 158,625.24 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | Bracket | Food support | ||
฿ 156,924.74 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | Bracket + backflow | Standard | ||
฿ 158,625.24 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | Bracket + backflow | Food support | ||
฿ 159,702.11 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | With bracket + exhaust port | Standard | ||
฿ 161,402.09 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | With bracket + exhaust port | Food support | ||
฿ 158,511.81 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | With exhaust port | Standard | ||
฿ 160,211.79 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | With exhaust port | Food support | ||
฿ 159,702.11 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | With bracket + backflow + exhaust port | Standard | ||
฿ 161,402.09 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | With bracket + backflow + exhaust port | Food support | ||
฿ 158,511.81 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | With backflow + exhaust port | Standard | ||
฿ 160,211.79 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | With backflow + exhaust port | Food support | ||
฿ 155,734.43 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | No options | Standard | ||
฿ 157,434.94 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | No options | Food support | ||
฿ 155,734.43 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | Backflow | Standard | ||
฿ 157,434.94 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | Rc 3/8 | - | Backflow | Food support | ||
฿ 156,924.74 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | Bracket | Standard | ||
฿ 158,625.24 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | Bracket | Food support | ||
฿ 156,924.74 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | Bracket + backflow | Standard | ||
฿ 158,625.24 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | Bracket + backflow | Food support | ||
฿ 159,702.11 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | With bracket + exhaust port | Standard | ||
฿ 161,402.09 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | With bracket + exhaust port | Food support | ||
฿ 158,511.81 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | With exhaust port | Standard | ||
฿ 160,211.79 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | With exhaust port | Food support | ||
฿ 159,702.11 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | With bracket + backflow + exhaust port | Standard | ||
฿ 161,402.09 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | With bracket + backflow + exhaust port | Food support | ||
฿ 158,511.81 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | With backflow + exhaust port | Standard | ||
฿ 160,211.79 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | With backflow + exhaust port | Food support | ||
฿ 155,734.43 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | No options | Standard | ||
฿ 157,434.94 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | No options | Food support | ||
฿ 155,734.43 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | Backflow | Standard | ||
฿ 157,434.94 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | G3/8 | - | Backflow | Food support | ||
฿ 156,924.74 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | Bracket | Standard | ||
฿ 158,625.24 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | Bracket | Food support | ||
฿ 156,924.74 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | Bracket + backflow | Standard | ||
฿ 158,625.24 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | Bracket + backflow | Food support | ||
฿ 159,702.11 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | With bracket + exhaust port | Standard | ||
฿ 161,402.09 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | With bracket + exhaust port | Food support | ||
฿ 158,511.81 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | With exhaust port | Standard | ||
฿ 160,211.79 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | With exhaust port | Food support | ||
฿ 159,702.11 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | With bracket + backflow + exhaust port | Standard | ||
฿ 161,402.09 | CKD NITROGEN | 1 Piece(s) | 23 Day(s) | Body width 63 mm | Short | - | 1 | NPT3/8 | - | With bracket + backflow + exhaust port | Food support |
Loading...
How can we improve?
How can we improve?