(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A high-performance mainline filter AF4000 series with a stainless steel housing that responds to a clean environment.
・ Ideal for oil-free airlines.
Part Number |
---|
AF4007M-40 |
AF4007M-40-GA |
AF4007P-40 |
AF4007P-40-EL |
AF4007P-40-GA |
AF4007S-40 |
AF4007S-40-GA |
AF4007X-40-EL |
AF4007X-40-GA |
AF4010S-40 |
AF4013S-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Filtration Level | Plumbing Thread Nominal | Treatment Air Flow Rate (l/min) | Drain Cock | Attachment |
---|---|---|---|---|---|---|---|---|---|---|
฿ 46,102.44 | CKD FILTER | 1 Piece(s) | 60 Day(s) | 0.01μm | 1 1/2 | 6200 | Auto differential pressure type | None | ||
฿ 51,630.37 | CKD STAINLESS STEEL FILTER | 1 Piece(s) | 9 Day(s) | 0.01μm | 1 1/2 | 6200 | Auto differential pressure type | Differential Pressure Gauge (GA400-8-P02) | ||
฿ 35,216.95 | CKD FILTER | 1 Piece(s) | 60 Day(s) | 5μm | 1 1/2 | 6200 | Auto differential pressure type | None | ||
฿ 41,939.11 | CKD STAINLESS STEEL FILTER | 1 Piece(s) | 9 Day(s) | 5μm | 1 1/2 | 6200 | Auto differential pressure type | Element life indicator | ||
฿ 40,521.94 | CKD STAINLESS STEEL FILTER | 1 Piece(s) | 12 Day(s) | 5μm | 1 1/2 | 6200 | Auto differential pressure type | Differential Pressure Gauge (GA400-8-P02) | ||
฿ 35,216.95 | CKD FILTER | 1 Piece(s) | 60 Day(s) | 1μm | 1 1/2 | 6200 | Auto differential pressure type | None | ||
฿ 40,521.94 | CKD STAINLESS STEEL FILTER | 1 Piece(s) | 9 Day(s) | 1μm | 1 1/2 | 6200 | Auto differential pressure type | Differential Pressure Gauge (GA400-8-P02) | ||
฿ 40,799.46 | CKD STAINLESS STEEL FILTER | 1 Piece(s) | 9 Day(s) | Activated carbon | 1 1/2 | 6200 | No | Element life indicator | ||
฿ 39,382.81 | CKD STAINLESS STEEL FILTER | 1 Piece(s) | 17 Day(s) | Activated carbon | 1 1/2 | 6200 | No | Differential Pressure Gauge (GA400-8-P02) | ||
฿ 53,069.90 | CKD FILTER | 1 Piece(s) | 8 Day(s) | 1μm | 1 1/2 | 10000 | Auto differential pressure type | None | ||
฿ 63,781.57 | CKD FILTER | 1 Piece(s) | 8 Day(s) | 1μm | 2 | 13000 | Auto differential pressure type | None |
Loading...
Compressed Air Quality | General Dry Air | Type | Standard | Connection Type | Rc |
---|---|---|---|---|---|
Operating Environment | Standard | Bowl Guard | No | How to Connect | Pipe connection type |
Operating Pressure Range(MPa) | 0.1::1.0 |
How can we improve?
How can we improve?