(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
• Twin-piston rotary actuator, power transmission via rack and pinion principle
• Very high accuracy in the end positions
• Very high load-bearing capacity
Size | 8 | 10 | 12 | ||
---|---|---|---|---|---|
Design | Gear rack/pinion | ||||
Mode of operation | Double-acting | ||||
Pneumatic connection | M3 | M3 | M5 | ||
Type of mounting | With through-hole | ||||
Via female thread | |||||
Swivel angle [°] | 180 | ||||
Cushioning with fixed stop | |||||
DRRD-...-P | Elastic cushioning at both ends | ||||
DRRD-...-Y9 | - | Linear shock absorber, self-adjusting at both ends | |||
DRRD-...-Y12 | - | External linear shock absorber, self-adjusting at both ends | |||
Repetition accuracy [°] | ≤ 0.03 | ||||
Axial run-out [mm] | ≤ 0.02 | ||||
Max. axial load (static) | |||||
Pulling [N] | 260 | 260 | 330 | ||
Pushing [N] | 700 | 1100 | 1400 | ||
Mounting position | Any |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Pressure Range (MPa) | Cover material | Drive shaft material | Size | Cushioning | Theoretical torque at 6 bar (Nm) | Pneumatic connection | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,606.04 | SEMI-ROT. DRIVE | 1 Piece(s) | 31 Day(s) | 0.3~0.8 | - | High-alloy stainless steel | 8 | Elastic cushioning rings/pads at both ends | 0.2 | M3 | 2223060 | 155 | ||
฿ 10,376.85 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 31 Day(s) | 0.3~0.8 | - | High-alloy stainless steel | 10 | Elastic cushioning rings/pads at both ends | 0.4 | M3 | 2350968 | 245 | ||
฿ 12,696.52 | SEMI-ROT. DRIVE | 1 Piece(s) | 8 Day(s) | 0.3~0.8 | - | High-alloy stainless steel | 12 | Elastic cushioning rings/pads at both ends | 0.8 | M5 | 2282067 | 380 | ||
฿ 17,580.14 | SEMI-ROT. DRIVE | 1 Piece(s) | 31 Day(s) | 0.2~1 | - | High-alloy stainless steel | 12 | Internal hydraulic cushioning normal | 0.8 | M5 | 2399248 | 385 | ||
฿ 18,458.57 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | 0.3~0.8 | Wrought aluminum alloy, Anodized | Tempered steel | 16 | Elastic cushioning rings/pads at both ends | 1.59 | M5 | 1577238 | 640 | ||
฿ 22,463.36 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | 0.2~1 | Wrought aluminum alloy, Anodized | Tempered steel | 16 | Internal hydraulic cushioning normal | 1.59 | M5 | 1644389 | 650 | ||
฿ 20,363.65 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 31 Day(s) | 0.3~0.8 | Wrought aluminum alloy, Anodized | Tempered steel | 20 | Elastic cushioning rings/pads at both ends | 2.41 | M5 | 1395606 | 839 | ||
฿ 25,539.66 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | 0.2~1 | Wrought aluminum alloy, Anodized | Tempered steel | 20 | Internal hydraulic cushioning normal | 2.41 | M5 | 1427379 | 883 | ||
฿ 22,316.76 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 31 Day(s) | 0.3~0.8 | Wrought aluminum alloy, Anodized | Tempered steel | 25 | Elastic cushioning rings/pads at both ends | 5.15 | M5 | 1359980 | 1349 | ||
฿ 29,592.92 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | 0.2~1 | Wrought aluminum alloy, Anodized | Tempered steel | 25 | Internal hydraulic cushioning normal | 5.15 | M5 | 1360248 | 1358 | ||
฿ 28,225.40 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 30 Day(s) | 0.3~0.8 | Wrought aluminum alloy, Anodized | Tempered steel | 32 | Elastic cushioning rings/pads at both ends | 10.1 | G1/8 | 1578512 | 2816 | ||
฿ 35,142.29 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | 0.2~1 | Wrought aluminum alloy, Anodized | Tempered steel | 32 | Internal hydraulic cushioning normal | 10.1 | G1/8 | 1578518 | 2976 | ||
฿ 33,900.72 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 30 Day(s) | 0.3~0.8 | Aluminum, Anodized | Tempered steel | 35 | Elastic cushioning rings/pads at both ends | 15.8 | G1/8 | 1526825 | 4510 | ||
฿ 43,450.52 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 30 Day(s) | 0.2~1 | Aluminum, Anodized | Tempered steel | 35 | Internal hydraulic cushioning normal | 15.8 | G1/8 | 1547102 | 4784 | ||
฿ 43,307.58 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | 0.3~0.8 | Aluminum, Anodized | Tempered steel | 40 | Elastic cushioning rings/pads at both ends | 24.1 | G1/8 | 1503269 | 6070 | ||
฿ 52,904.77 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 31 Day(s) | 0.2~1 | Aluminum, Anodized | Tempered steel | 40 | Internal hydraulic cushioning normal | 24.1 | G1/8 | 1526986 | 6424 |
Loading...
Housing material | Wrought aluminum alloy, Smooth anodized | Seals material | NBR, TPE-U(PU) | Swivel angle(deg) | 180 |
---|---|---|---|---|---|
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
How can we improve?
How can we improve?