1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connecting cable, NEBC Series (Part Number)

Connecting cable, NEBC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 425.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NEBC-D8G4-ES-0.5-N-S-D8G4-ET
NEBC-D8G4-ES-1-N-S-D8G4-ET
NEBC-D8G4-ES-2-N-S-D8G4-ET
NEBC-D8G4-ES-5-N-S-D8G4-ET
NEBC-D8G4-ES-7.5-N-S-D8G4-ET
NEBC-D8W4-ES-0.5-N-S-D8W4-ET
NEBC-D8W4-ES-1-N-S-D8W4-ET
NEBC-D8W4-ES-2-N-S-D8W4-ET
NEBC-D8W4-ES-5-N-S-D8W4-ET
NEBC-D8W4-ES-7.5-N-S-D8W4-ET
NEBC-D8W4-ES-10-N-S-D8W4-ET
NEBC-D8W4-ES-15-N-S-D8W4-ET
NEBC-D12G4-ES-1-S-R3G4-ET
NEBC-F12G8-KH-2-N-S-F12G8
NEBC-M9W5-K-2-N-LE3
NEBC-M9W5-K-5-N-LE3
NEBC-R3G8-KS-0.2-N-S-R3G8-ET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Seals material Material of cable sheath Material of pin contacts Insulating sheath material Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Degree of protection Contamination level DC operating voltage range
(V)
Current rating at 40°C
(A)
Surge resistance
(kV)
Cable length
(m)
Cable diameter
(mm)
Cable diameter tolerance
(mm)
Cable design
(mm²)
Nominal conductor cross section
(mm²)
Color cable sheath Housing colour Corrosion resistance class (CRC) Manufacturer part #

฿ 1,113.55

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.50.56.3-1 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065123

฿ 1,224.85

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.516.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065125

฿ 1,305.05

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.526.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065127

฿ 1,826.80

SEALING RING 1 Piece(s) 8 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.556.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065129

฿ 2,348.55

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.57.56.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065131

฿ 1,168.96

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.50.56.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065124

฿ 1,280.27

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.516.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065126

฿ 1,461.35

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.526.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065128

฿ 2,035.50

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.556.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065130

฿ 2,505.30

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.57.56.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065132

฿ 3,027.05

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.5106.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065134

฿ 3,653.60

SEALING RING 1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.5156.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065136

฿ 1,467.20

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 31 Day(s) Brass, nickel-plated, TPE-U(PUR), PA-TPE-U(PUR)Brass, gold-platedPE-2580IP2030-301.760.816.7-2 x (2 x 0.34)0.34GreenBlack1 - Low corrosion stress8040451

฿ 3,287.70

SEALING RING 1 Piece(s) 31 Day(s) TPE-U(PUR)-TPE-U(PUR)Brass, gold-platedPP-2570IP65, IP6730-3070.828-(1 x (4 x 0.14 mm²)) + 4 x 0.750.75Light grayBlack1 - Low corrosion stress576015

฿ 2,255.49

SEALING RING 1 Piece(s) 31 Day(s) PAPBTTPE-U(PUR)-TPE-U(PUR)Bronze, gold-platedBrass, gold-platedTPE-U(PUR)-2080IP65, IP6710-301.60.525.5-2 x 0.25 mm² + 2 x 0.34 mm² + 0.49 mm²0.49Light grayBlack1 - Low corrosion stress563711

฿ 2,819.26

SEALING RING 1 Piece(s) 31 Day(s) PAPBTTPE-U(PUR)-TPE-U(PUR)Bronze, gold-platedBrass, gold-platedTPE-U(PUR)-580IP65, IP6710-301.60.555.5-2 x 0.25 mm² + 2 x 0.34 mm² + 0.49 mm²0.49Light grayBlack1 - Low corrosion stress563712

฿ 425.47

CONNECTING LINES 1 Piece(s) 31 Day(s) PVC-PVC-PVC-2060IP2020-501.52.50.25-4 x 2 x 0.160.16GrayGray0 - No corrosion stress8082383

Loading...

  1. 1