1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Connecting cable, NEBC Series (Part Number)

SEALING RING

Connecting cable, NEBC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 425.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NEBC-F12G8-KH-2-N-S-F12G8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Seals material Material of cable sheath Material of pin contacts Insulating sheath material Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Degree of protection Contamination level DC operating voltage range
(V)
Current rating at 40°C
(A)
Surge resistance
(kV)
Cable length
(m)
Cable diameter
(mm)
Cable diameter tolerance
(mm)
Cable design
(mm²)
Nominal conductor cross section
(mm²)
Color cable sheath Housing colour Corrosion resistance class (CRC) Manufacturer part #

฿ 3,287.70

SEALING RING 1 Piece(s) 31 Day(s) TPE-U(PUR)-TPE-U(PUR)Brass, gold-platedPP-2570IP65, IP6730-3070.828-(1 x (4 x 0.14 mm²)) + 4 x 0.750.75Light grayBlack1 - Low corrosion stress576015

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NEBC-F12G8-KH-2-N-S-F12G8 in the Connecting cable, NEBC Series series.

Products with similar specification

Part Number
NEBC-D8G4-ES-2-N-S-D8G4-ET
NEBC-D8G4-ES-5-N-S-D8G4-ET
NEBC-D8G4-ES-7.5-N-S-D8G4-ET
NEBC-M9W5-K-2-N-LE3
NEBC-M9W5-K-5-N-LE3
NEBC-R3G8-KS-0.2-N-S-R3G8-ET
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHousing material Seals material Material of cable sheath Material of pin contacts Insulating sheath material Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Degree of protection Contamination level DC operating voltage range
(V)
Current rating at 40°C
(A)
Surge resistance
(kV)
Cable length
(m)
Cable diameter
(mm)
Cable diameter tolerance
(mm)
Cable design
(mm²)
Nominal conductor cross section
(mm²)
Color cable sheath Housing colour Corrosion resistance class (CRC) Manufacturer part #

฿ 1,305.05

1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.526.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065127

฿ 1,826.80

1 Piece(s) 8 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.556.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065129

฿ 2,348.55

1 Piece(s) 31 Day(s) PA TPE-U(PUR)NBRTPE-U(PUR)Copper alloy, gold-platedPP-2060IP65, IP6730-3031.57.56.3± 0.21 x (4 x AWG22)AWG22Silver-grey with sky blue stripeBlack2 - Moderate corrosion stress8065131

฿ 2,255.49

1 Piece(s) 31 Day(s) PAPBTTPE-U(PUR)-TPE-U(PUR)Bronze, gold-platedBrass, gold-platedTPE-U(PUR)-2080IP65, IP6710-301.60.525.5-2 x 0.25 mm² + 2 x 0.34 mm² + 0.49 mm²0.49Light grayBlack1 - Low corrosion stress563711

฿ 2,819.26

1 Piece(s) 31 Day(s) PAPBTTPE-U(PUR)-TPE-U(PUR)Bronze, gold-platedBrass, gold-platedTPE-U(PUR)-580IP65, IP6710-301.60.555.5-2 x 0.25 mm² + 2 x 0.34 mm² + 0.49 mm²0.49Light grayBlack1 - Low corrosion stress563712

฿ 425.47

1 Piece(s) 31 Day(s) PVC-PVC-PVC-2060IP2020-501.52.50.25-4 x 2 x 0.160.16GrayGray0 - No corrosion stress8082383