(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NEBC-D8G4-ES-1-N-S-D8G4-ET |
NEBC-D8W4-ES-1-N-S-D8W4-ET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Housing material | Seals material | Material of cable sheath | Material of pin contacts | Insulating sheath material | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Degree of protection | Contamination level | DC operating voltage range (V) | Current rating at 40°C (A) | Surge resistance (kV) | Cable length (m) | Cable diameter (mm) | Cable diameter tolerance (mm) | Cable design (mm²) | Nominal conductor cross section (mm²) | Color cable sheath | Housing colour | Corrosion resistance class (CRC) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,224.85 | SEALING RING | 1 Piece(s) | 31 Day(s) | PA TPE-U(PUR) | NBR | TPE-U(PUR) | Copper alloy, gold-plated | PP | -20 | 60 | IP65, IP67 | 3 | 0-30 | 3 | 1.5 | 1 | 6.3 | ± 0.2 | 1 x (4 x AWG22) | AWG22 | Silver-grey with sky blue stripe | Black | 2 - Moderate corrosion stress | 8065125 | ||
฿ 1,280.27 | SEALING RING | 1 Piece(s) | 31 Day(s) | PA TPE-U(PUR) | NBR | TPE-U(PUR) | Copper alloy, gold-plated | PP | -20 | 60 | IP65, IP67 | 3 | 0-30 | 3 | 1.5 | 1 | 6.3 | ± 0.2 | 1 x (4 x AWG22) | AWG22 | Silver-grey with sky blue stripe | Black | 2 - Moderate corrosion stress | 8065126 |
Loading...
How can we improve?
How can we improve?