1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sensor Box, SRBC Series (Part Number)

CYLINDERS/ROTARY ACTUATORS

Sensor Box, SRBC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,495.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Sensor, SRBC Series

Sensor, SRBC Series

• Measuring principle: electromagnetic or magnetic reed
• Switching element function: toggle switch, single-pole (SPDT)
• For DC and AC voltage
• Pre-assembled mounting adapter 80 x 30 H20
• Cable connector and blanking plug included in the scope of delivery

Specifications

Type SRBC-...-MW-R
Setting range for angle [°] detection0 to 90
Based on standardISO 5211
VDI/VDE 3845
-EN 60947-5-2
Type of mountingOn flange to ISO 5211
With mounting bracket

Electrical characteristic data

Type SRBC-...-MW-R
Measuring principleMechanical/electricalMagnetic reed
Switching outputContacting
Switching element functionToggle switch, single-pole
Operating voltage range Alternating current AC [V]0 to 2500 to 120
Max. output current AC [mA]3000 (at 250 V)250 (at 120 V)
Operating voltage range Direct current DC [V]0 to 300 to 175
Max. output current DC [mA]3000 (at 30 V)250 (at 175 V)

Electromechanical components

Type SRBC-...-MW-R
Cable connectorM20x1.5
Permissible cable diameter [mm]5 to 13
Electrical connection10-pin
Screw terminal
Nominal conductor cross [mm2] section that can be connected0.25 to 2.5
Materials
Cable connectionPA
Blanking plugPA

Operating and environmental conditions

Ambient temperature [°C]-20 to +80
Storage temperature [°C]-20 to +80
Degree of protectionIP67
NEMA 4/4X
Shock resistanceShock test with severity level 2 to FN 942017-5 and EN 60068-2-27
Vibration resistanceTransport application test with severity level 2 to FN 942017-4 and EN 60068-2-6
CE marking
(see declaration of conformity)
To EU Low Voltage Directive
To EU RoHS Directive
Approval certificatec CSA us (OL)
Safety integrity level (SIL)SIL 2
Part Number
SRBC-CA3-YR90-N-1-P-C2P20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching output Switching element function Max. switching frequency
(Hz)
Max. output current DC
(mA)
Voltage drop
(V)
Short-circuit protection Max. Ambient temperature
(°C)
Max. Storage temperature Approved cable diameter
(mm)
DC operating voltage range
(V)
Operating voltage range AC
(V)
Max. output current AC
(mA)
Manufacturer part number

฿ 6,129.52

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 8 Day(s) PNPN/O contact-100≤ 3Pulsed70705-1310-30--3482808

Loading...

  1. 1
 

Basic Information

Housing material Die-cast aluminum Material of screws High-alloy stainless steel Min. Ambient temperature(°C) -20
Min. Storage temperature(°C) -20 Degree of protection IP67, NEMA 4/4X Contamination level 3
Weight(g) 800

Please check the type/dimensions/specifications of the part SRBC-CA3-YR90-N-1-P-C2P20 in the Sensor Box, SRBC Series series.

Products with similar specification

Part Number
SRBC-CA3-YR90-MW-22A-1W-C2P20
SRBC-CA3-YR90-N-1-N-C2P20
SRBC-CA3-YR90-N-1-ZU-C2P20
SRBC-CA3-YR90-N-20N-ZC-C2P20-EX6
SRBC-CA3-YR90-R-2A-1W-C2P20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching output Switching element function Max. switching frequency
(Hz)
Max. output current DC
(mA)
Voltage drop
(V)
Short-circuit protection Max. Ambient temperature
(°C)
Max. Storage temperature Approved cable diameter
(mm)
DC operating voltage range
(V)
Operating voltage range AC
(V)
Max. output current AC
(mA)
Manufacturer part number

฿ 2,495.36

1 Piece(s) 7 Day(s) Contact-basedToggle switch, single-pin-3000--80805-130-300-25030003482805

฿ 6,444.14

1 Piece(s) 30 Day(s) NPNN/O contact-100≤ 3Pulsed70505-1310-30--3482809

฿ 6,613.76

1 Piece(s) 30 Day(s) Non-contact, 2-wireN/O contact2000100≤ 4-80505-13---3482810

฿ 6,366.33

1 Piece(s) 8 Day(s) NAMURN/C contact-3--80806-128.2--3482807

฿ 4,867.64

1 Piece(s) 30 Day(s) Contact-basedToggle switch, single-pin-250--80505-13--1803482811