(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Measuring principle: electromagnetic or magnetic reed
• Switching element function: toggle switch, single-pole (SPDT)
• For DC and AC voltage
• Pre-assembled mounting adapter 80 x 30 H20
• Cable connector and blanking plug included in the scope of delivery
Type SRBC-... | -MW | -R |
---|---|---|
Setting range for angle [°] detection | 0 to 90 | |
Based on standard | ISO 5211 | |
VDI/VDE 3845 | ||
- | EN 60947-5-2 | |
Type of mounting | On flange to ISO 5211 | |
With mounting bracket |
Type SRBC-... | -MW | -R |
---|---|---|
Measuring principle | Mechanical/electrical | Magnetic reed |
Switching output | Contacting | |
Switching element function | Toggle switch, single-pole | |
Operating voltage range Alternating current AC [V] | 0 to 250 | 0 to 120 |
Max. output current AC [mA] | 3000 (at 250 V) | 250 (at 120 V) |
Operating voltage range Direct current DC [V] | 0 to 30 | 0 to 175 |
Max. output current DC [mA] | 3000 (at 30 V) | 250 (at 175 V) |
Type SRBC-... | -MW | -R |
---|---|---|
Cable connector | M20x1.5 | |
Permissible cable diameter [mm] | 5 to 13 | |
Electrical connection | 10-pin | |
Screw terminal | ||
Nominal conductor cross [mm2] section that can be connected | 0.25 to 2.5 | |
Materials | ||
Cable connection | PA | |
Blanking plug | PA |
Ambient temperature [°C] | -20 to +80 |
---|---|
Storage temperature [°C] | -20 to +80 |
Degree of protection | IP67 |
NEMA 4/4X | |
Shock resistance | Shock test with severity level 2 to FN 942017-5 and EN 60068-2-27 |
Vibration resistance | Transport application test with severity level 2 to FN 942017-4 and EN 60068-2-6 |
CE marking (see declaration of conformity) | To EU Low Voltage Directive |
To EU RoHS Directive | |
Approval certificate | c CSA us (OL) |
Safety integrity level (SIL) | SIL 2 |
Part Number |
---|
SRBC-CA3-YR90-MW-22A-1W-C2P20 |
SRBC-CA3-YR90-N-1-N-C2P20 |
SRBC-CA3-YR90-N-1-P-C2P20 |
SRBC-CA3-YR90-N-1-ZU-C2P20 |
SRBC-CA3-YR90-N-20N-ZC-C2P20-EX6 |
SRBC-CA3-YR90-R-2A-1W-C2P20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching output | Switching element function | Max. switching frequency (Hz) | Max. output current DC (mA) | Voltage drop (V) | Short-circuit protection | Max. Ambient temperature (°C) | Max. Storage temperature | Approved cable diameter (mm) | DC operating voltage range (V) | Operating voltage range AC (V) | Max. output current AC (mA) | Manufacturer part number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,495.36 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 7 Day(s) | Contact-based | Toggle switch, single-pin | - | 3000 | - | - | 80 | 80 | 5-13 | 0-30 | 0-250 | 3000 | 3482805 | ||
฿ 6,444.14 | SENSORBOX | 1 Piece(s) | 30 Day(s) | NPN | N/O contact | - | 100 | ≤ 3 | Pulsed | 70 | 50 | 5-13 | 10-30 | - | - | 3482809 | ||
฿ 6,129.52 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | PNP | N/O contact | - | 100 | ≤ 3 | Pulsed | 70 | 70 | 5-13 | 10-30 | - | - | 3482808 | ||
฿ 6,613.76 | LIM. SWITCH BOX | 1 Piece(s) | 30 Day(s) | Non-contact, 2-wire | N/O contact | 2000 | 100 | ≤ 4 | - | 80 | 50 | 5-13 | - | - | - | 3482810 | ||
฿ 6,366.33 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | NAMUR | N/C contact | - | 3 | - | - | 80 | 80 | 6-12 | 8.2 | - | - | 3482807 | ||
฿ 4,867.64 | LIM. SWITCH BOX | 1 Piece(s) | 30 Day(s) | Contact-based | Toggle switch, single-pin | - | 250 | - | - | 80 | 50 | 5-13 | - | - | 180 | 3482811 |
Loading...
Housing material | Die-cast aluminum | Material of screws | High-alloy stainless steel | Min. Ambient temperature(°C) | -20 |
---|---|---|---|---|---|
Min. Storage temperature(°C) | -20 | Degree of protection | IP67, NEMA 4/4X | Contamination level | 3 |
Weight(g) | 800 |
How can we improve?
How can we improve?