1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Pressure Regulator, MS6 Series (Part Number)

Electric Pressure Regulator, MS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,716.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
MS6-LRE-1/2-D6
MS6-LRE-1/4-D6-PU
MS6-LRE-1/4-D7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard nominal flow rate
(l/min)
Material of screwed trunnion Material of threaded seal Min. Pressure regulation
(bar)
Manufacturer part #

฿ 19,716.74

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) 61 Day(s) 6500G1/2G1/27535348

฿ 22,769.19

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) 61 Day(s) 3000G1/4G1/47535362

฿ 19,716.74

FILTERS/REGULATORS/LUBRICATORS 1 Piece(s) 61 Day(s) 2700G1/4G1/412535364

Loading...

  1. 1

Basic Information

Operating Pressure Range(MPa) 0.08::2 Housing material Die-cast aluminum Seals material NBR
Max. Pressure regulation 0 Min. Temperature of medium(°C) 50 Pressure gauge 24
Air quality class at the output Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas Weight(g) 1280