1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Push-in L-fitting, QSLF Series【10 Pieces Per Package】 (Part Number)

Push-in L-fitting, QSLF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,920.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Push-in L-fitting QSLF

L-piece, QSLF Series

-Orientable
-Male thread with internal hex

Specifications and dimensions

Manufacturer
no.
Product
code
Connection
D1
Nominal size
[mm]
Tubing O.D.
D2
D5
Ø
D6
Ø
H1H2H3L1L2Wrench
size
Weight/piece
[g]
153273QSLF-1/8-4-BG1/82.84109.92520718.714.91414
153274QSLF-1/8-6-B4.2612.511.826.820.5720.3171415
153276QSLF-1/8-8-B6814.513.828.321722.718.11416
153275QSLF-1/4-6-BG1/44.3612.511.831.3259.521.8171722
153277QSLF-1/4-8-B6.7814.513.832.3259.523.718.11724
153279QSLF-1/4-10-B81017.516.834.325.59.52620.21727
153278QSLF-3/8-8-BG3/86.7814.513.834.827.51124.718.12133
153280QSLF-3/8-10-B8.31017.516.837.328.5112720.22136
Part Number
QSLF-1/4-6-B
QSLF-1/4-8-B
QSLF-1/4-10-B
QSLF-1/8-4-B
QSLF-1/8-6-B
QSLF-1/8-8-B
QSLF-3/8-8-B
QSLF-3/8-10-B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part # Weight
(g)

฿ 2,128.88

PNEUMATIC PIPE FITTINGS 1 Pack(s)

10 Pieces Per Package

7 Day(s) 4.3Internal thread G1/4for pneumatic tubing outside diameter 6 mm15327522

฿ 2,434.38

PNEUMATIC PIPE FITTINGS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 6.7Internal thread G1/4for pneumatic tubing outside diameter 8 mm15327724

฿ 3,220.00

PNEUMATIC PIPE FITTINGS 1 Pack(s)

10 Pieces Per Package

31 Day(s) 8Internal thread G1/4for pneumatic tubing outside diameter 10 mm15327927

฿ 1,944.63

PNEUMATIC PIPE FITTINGS 1 Pack(s)

10 Pieces Per Package

31 Day(s) 2.8Internal thread G1/8for pneumatic tubing outside diameter 4 mm15327314

฿ 1,920.38

PNEUMATIC PIPE FITTINGS 1 Pack(s)

10 Pieces Per Package

7 Day(s) 4.2Internal thread G1/8for pneumatic tubing outside diameter 6 mm15327415

฿ 2,337.50

CYLINDER CONNECTING COMPONENTS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 6Internal thread G1/8for pneumatic tubing outside diameter 8 mm15327616

฿ 2,541.13

SOLENOID VALVES 1 Pack(s)

10 Pieces Per Package

30 Day(s) 6.7Internal thread G3/8for pneumatic tubing outside diameter 8 mm15327833

฿ 3,278.25

PNEUMATIC PIPE FITTINGS 1 Pack(s)

10 Pieces Per Package

30 Day(s) 8.3Internal thread G3/8for pneumatic tubing outside diameter 10 mm15328036

Loading...

  1. 1
 

Basic Information

Housing material PBT Size Standard Pack size 10
Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 6 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 80 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Releasing ring color Blue Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com Corrosion resistance class (CRC) 1 - Low corrosion stress