1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Push-in Fitting, QS Series【1-100 Pieces Per Package】【1-100 Pieces Per Package】 (Part Number)

PNEUMATIC PIPE FITTINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Push-in Fitting, QS Series【1-100 Pieces Per Package】
  • Push-in Fitting, QS Series【1-100 Pieces Per Package】
  • Push-in Fitting, QS Series【1-100 Pieces Per Package】
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Push-in Fitting, QS Series
One-Touch Fitting is a joint used for connecting hoses, pipes, and tools. It offers a wide variety of sizes to choose from.
[Feature]
● Shape : Straight
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10, 12 and 16
● Thread size : G1/2, G1/4, G1/8, G3/8 and R1/2, R1/4, R1/8, R3/8
● Operating Pressure Range (MPa) : -0.095 to 0.6
● Material
Body - Brass, Nickel-plated
Releasing Ring - POM
[Application]
It is suitable for automation machine in pneumatic system

Push-in fitting QS, R thread

Screw fastener, QS Series

Male thread with external hex

Specifications and dimensions

Manufacturer no.Product codeConnection 
D1
Nominal size 
[mm]
Tubing O.D. 
D2
D5L1L2L3Wrench 
size
Weight/piece 
[g]
PU
153001QS-1/8-4R1/834-21817107.410
130674QS-1/8-4-100100
153002QS-1/8-656-22.3818.3128.210
130675QS-1/8-6-100100
153004QS-1/8-868-27.9823.9141410
130676QS-1/8-8-5050
190643QS-1/8-10610-30.3826.3172110
190644QS-1/4-4R1/434-22.51116.5141610
153003QS-1/4-656-23.71117.6141510
130677QS-1/4-6-100100
153005QS-1/4-878-26.61120.6141410
130678QS-1/4-8-5050
153007QS-1/4-108.510-29.81123.8171910
130679QS-1/4-10-5050
164980QS-1/4-128.512-35.91129.9213710
130680QS-1/4-12-2020
190645QS-3/8-6R3/856-24.51218.1172810
153006QS-3/8-878-25.51219.2172510
130681QS-3/8-8-5050
153008QS-3/8-10910-29.31223172410
130682QS-3/8-10-5050
153009QS-3/8-121112-31.91225.6213010
130683QS-3/8-12-2020
164957QS-3/8-16111623.841,11234.822501
190646QS-1/2-10R1/2910-30.41522.221461
133189QS-1/2-10-5050
153010QS-1/2-121112-33.91525.721441
130684QS-1/2-12-2020
153011QS-1/2-161316-41.31533.124631
130685QS-1/2-16-2020

Push-in fitting QS, G thread

Screw fastener, QS Series

Male thread with internal hex

Specifications and dimensions

Manufacturer no.Product codeConnection 
D1
Nominal size 
[mm]
Tubing O.D. 
D2
L1L2L3Wrench 
size
Weight/piece 
[g]
PU
186095QS-G1/8-4G1/83419.54.21.9139.110
132036QS-G1/8-4-100100
186096QS-G1/8-65620.64.21.9138.310
132037QS-G1/8-6-100100
186098QS-G1/8-86825.84.21.9141310
132038QS-G1/8-8-5050
186097QS-G1/4-6G1/45621.24.81.9171710
132039QS-G1/4-6-100100
186099QS-G1/4-87821.94.81.9171510
132040QS-G1/4-8-5050
186101QS-G1/4-108.51028.94.81.9172110
132041QS-G1/4-10-5050
186350QS-G1/4-128.51234.14.81.9213910
132042QS-G1/4-12-2020
186100QS-G3/8-8G3/87821.75.82.4192210
132043QS-G3/8-8-5050
186102QS-G3/8-1091025.45.82.4192210
132044QS-G3/8-10-5050
186103QS-G3/8-12111231.55.82.4213310
132045QS-G3/8-12-2020
186347QS-G3/8-16111637.35.82.422451
186104QS-G1/2-12G1/21112286.82.424391
132046QS-G1/2-12-2020
186105QS-G1/2-16131635.36.82.424511
132047QS-G1/2-16-2020

Push-in fitting QS-...-I, R thread

Screw fastener, QS Series

Male thread with internal hex

Specifications and dimensions

Manufacturer no.Product codeConnection 
D1
Nominal size 
[mm]
Tubing O.D. 
D2
D5 
Ø
D6 
Ø
L1L2L3L4Wrench 
size
Weight/piece 
[g]
PU
153012QS-1/8-4-IR1/82.649.79.92081614.92.56.610
133191QS-1/8-4-I-100100
153013QS-1/8-6-I4.2611.811.822.1818.11747.610
133186QS-1/8-6-I-100100
153015QS-1/8-8-I5.3813.713.825.9821.918.258.810
133187QS-1/8-8-I-5050
190647QS-1/8-10-I5.31017.516.830.3826.320.751710
153014QS-1/4-6-IR1/44.2613.711.821.31115.21741310
133193QS-1/4-6-I-100100
153016QS-1/4-8-I6.3813.713.825.11119.118.261310
133190QS-1/4-8-I-5050
153018QS-1/4-10-I6.31017.516.829.81123.820.762010
133188QS-1/4-10-I-5050
190649QS-1/4-12-I6.31220.819.835.91129.923.362910
153017QS-3/8-8-IR3/86.3816.813.822.21215.918.261910
153019QS-3/8-10-I6.31017.516.829.3122320.762610
153020QS-3/8-12-I8.41220.819.831.91225.623.383110
190648QS-1/2-10-IR1/26.31020.816.830.31522.120.76451
153021QS-1/2-12-I8.41220.819.833.91525.723.38451

Push-in fitting QS-...-I, G thread

Screw fastener, QS Series

Male thread with internal hex

Specifications and dimensions

Manufacturer no.Product codeConnection 
D1
Nominal size 
[mm]
Tubing O.D. 
D2
D5 
Ø
D6 
Ø
L1L2L4L5Wrench 
size
Weight/piece 
[g]
PU
186106QS-G1/8-4-IG1/82.64139.919.54.214.91.92.57.710
133008QS-G1/8-4-I-100100
186107QS-G1/8-6-I4.261311.821.64.2171.948.310
133009QS-G1/8-6-I-100100
186109QS-G1/8-8-I5.3813.713.825.84.218.21.951210
133010QS-G1/8-8-I-100100
132999QS-G1/8-10-I5.3101716.828.34.220.71.951910
133000QS-G1/8-10-I-100100
186108QS-G1/4-6-IG1/44.261711.820.24.8171.941310
186110QS-G1/4-8-I6.381713.824.44.818.21.961410
186112QS-G1/4-10-I7.3101716.828.94.820.71.972010
186111QS-G3/8-8-IG3/86.381913.823.95.818.22.462010
186113QS-G3/8-10-I7.3101916.826.45.820.72.472210
186114QS-G3/8-12-I8.41220.819.831.55.823.32.483410
186115QS-G1/2-12-IG1/28.4122419.8286.823.32.48331
Part Number
QS-G1/8-6-I
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSHousing material Nominal width
(mm)
Pack size Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Nominal tightening torque
(Nm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

฿ 1,189.87

PNEUMATIC PIPE FITTINGS 1 Pack(s)

10 Pieces Per Package

7 Day(s) -Brass, Nickel-plated4.2106-1080--External thread G1/8for pneumatic tubing outside diameter 6 mmBlue7Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress1861078.3

Loading...

  1. 1
 

Basic Information

Size Standard Min. Operating pressure(bar) -0.95

Please check the type/dimensions/specifications of the part QS-G1/8-6-I in the Push-in Fitting, QS Series【1-100 Pieces Per Package】 series.

Products with similar specification

Part Number
QS-1/2-12
QS-1/2-12-20
QS-1/2-12-I
QS-G1/8-8
QS-G1/8-8-50
QS-G1/8-8-I
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSHousing material Nominal width
(mm)
Pack size Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Nominal tightening torque
(Nm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

฿ 221.40

1 Piece(s) 7 Day(s) -Brass, Nickel-plated1116-1080--External thread R1/2for pneumatic tubing outside diameter 12 mmBlue-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress15301044

฿ 3,035.75

1 Pack(s)

20 Pieces Per Package

7 Day(s) 10Brass, Nickel-plated11206-1080--External thread R1/2for pneumatic tubing outside diameter 12 mmBlue-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress13068444

฿ 246.73

1 Piece(s) 7 Day(s) -Brass, Nickel-plated8.416-1080--External thread R1/2for pneumatic tubing outside diameter 12 mmBlue-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress15302145

฿ 1,236.27

1 Pack(s)

10 Pieces Per Package

7 Day(s) -Brass, Nickel-plated6106-1080--External thread G1/8for pneumatic tubing outside diameter 8 mmBlue7Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress18609813

฿ 3,674.12

1 Pack(s)

50 Pieces Per Package

30 Day(s) 10Brass, Nickel-plated6506-1080--External thread G1/8for pneumatic tubing outside diameter 8 mmBlue7Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress13203813

฿ 1,303.47

1 Pack(s)

10 Pieces Per Package

8 Day(s) -Brass, Nickel-plated5.3106-1080--External thread G1/8for pneumatic tubing outside diameter 8 mmBlue7Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress18610912