(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Push-in Fitting, QS Series
One-Touch Fitting is a joint used for connecting hoses, pipes, and tools. It offers a wide variety of sizes to choose from.
[Feature]
● Shape : Straight
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10, 12 and 16
● Thread size : G1/2, G1/4, G1/8, G3/8 and R1/2, R1/4, R1/8, R3/8
● Operating Pressure Range (MPa) : -0.095 to 0.6
● Material
Body - Brass, Nickel-plated
Releasing Ring - POM
[Application]
It is suitable for automation machine in pneumatic system
Male thread with external hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 | L1 | L2 | L3 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|
153001 | QS-1/8-4 | R1/8 | 3 | 4 | - | 21 | 8 | 17 | 10 | 7.4 | 10 |
130674 | QS-1/8-4-100 | 100 | |||||||||
153002 | QS-1/8-6 | 5 | 6 | - | 22.3 | 8 | 18.3 | 12 | 8.2 | 10 | |
130675 | QS-1/8-6-100 | 100 | |||||||||
153004 | QS-1/8-8 | 6 | 8 | - | 27.9 | 8 | 23.9 | 14 | 14 | 10 | |
130676 | QS-1/8-8-50 | 50 | |||||||||
190643 | QS-1/8-10 | 6 | 10 | - | 30.3 | 8 | 26.3 | 17 | 21 | 10 | |
190644 | QS-1/4-4 | R1/4 | 3 | 4 | - | 22.5 | 11 | 16.5 | 14 | 16 | 10 |
153003 | QS-1/4-6 | 5 | 6 | - | 23.7 | 11 | 17.6 | 14 | 15 | 10 | |
130677 | QS-1/4-6-100 | 100 | |||||||||
153005 | QS-1/4-8 | 7 | 8 | - | 26.6 | 11 | 20.6 | 14 | 14 | 10 | |
130678 | QS-1/4-8-50 | 50 | |||||||||
153007 | QS-1/4-10 | 8.5 | 10 | - | 29.8 | 11 | 23.8 | 17 | 19 | 10 | |
130679 | QS-1/4-10-50 | 50 | |||||||||
164980 | QS-1/4-12 | 8.5 | 12 | - | 35.9 | 11 | 29.9 | 21 | 37 | 10 | |
130680 | QS-1/4-12-20 | 20 | |||||||||
190645 | QS-3/8-6 | R3/8 | 5 | 6 | - | 24.5 | 12 | 18.1 | 17 | 28 | 10 |
153006 | QS-3/8-8 | 7 | 8 | - | 25.5 | 12 | 19.2 | 17 | 25 | 10 | |
130681 | QS-3/8-8-50 | 50 | |||||||||
153008 | QS-3/8-10 | 9 | 10 | - | 29.3 | 12 | 23 | 17 | 24 | 10 | |
130682 | QS-3/8-10-50 | 50 | |||||||||
153009 | QS-3/8-12 | 11 | 12 | - | 31.9 | 12 | 25.6 | 21 | 30 | 10 | |
130683 | QS-3/8-12-20 | 20 | |||||||||
164957 | QS-3/8-16 | 11 | 16 | 23.8 | 41,1 | 12 | 34.8 | 22 | 50 | 1 | |
190646 | QS-1/2-10 | R1/2 | 9 | 10 | - | 30.4 | 15 | 22.2 | 21 | 46 | 1 |
133189 | QS-1/2-10-50 | 50 | |||||||||
153010 | QS-1/2-12 | 11 | 12 | - | 33.9 | 15 | 25.7 | 21 | 44 | 1 | |
130684 | QS-1/2-12-20 | 20 | |||||||||
153011 | QS-1/2-16 | 13 | 16 | - | 41.3 | 15 | 33.1 | 24 | 63 | 1 | |
130685 | QS-1/2-16-20 | 20 |
Male thread with internal hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | L1 | L2 | L3 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|
186095 | QS-G1/8-4 | G1/8 | 3 | 4 | 19.5 | 4.2 | 1.9 | 13 | 9.1 | 10 |
132036 | QS-G1/8-4-100 | 100 | ||||||||
186096 | QS-G1/8-6 | 5 | 6 | 20.6 | 4.2 | 1.9 | 13 | 8.3 | 10 | |
132037 | QS-G1/8-6-100 | 100 | ||||||||
186098 | QS-G1/8-8 | 6 | 8 | 25.8 | 4.2 | 1.9 | 14 | 13 | 10 | |
132038 | QS-G1/8-8-50 | 50 | ||||||||
186097 | QS-G1/4-6 | G1/4 | 5 | 6 | 21.2 | 4.8 | 1.9 | 17 | 17 | 10 |
132039 | QS-G1/4-6-100 | 100 | ||||||||
186099 | QS-G1/4-8 | 7 | 8 | 21.9 | 4.8 | 1.9 | 17 | 15 | 10 | |
132040 | QS-G1/4-8-50 | 50 | ||||||||
186101 | QS-G1/4-10 | 8.5 | 10 | 28.9 | 4.8 | 1.9 | 17 | 21 | 10 | |
132041 | QS-G1/4-10-50 | 50 | ||||||||
186350 | QS-G1/4-12 | 8.5 | 12 | 34.1 | 4.8 | 1.9 | 21 | 39 | 10 | |
132042 | QS-G1/4-12-20 | 20 | ||||||||
186100 | QS-G3/8-8 | G3/8 | 7 | 8 | 21.7 | 5.8 | 2.4 | 19 | 22 | 10 |
132043 | QS-G3/8-8-50 | 50 | ||||||||
186102 | QS-G3/8-10 | 9 | 10 | 25.4 | 5.8 | 2.4 | 19 | 22 | 10 | |
132044 | QS-G3/8-10-50 | 50 | ||||||||
186103 | QS-G3/8-12 | 11 | 12 | 31.5 | 5.8 | 2.4 | 21 | 33 | 10 | |
132045 | QS-G3/8-12-20 | 20 | ||||||||
186347 | QS-G3/8-16 | 11 | 16 | 37.3 | 5.8 | 2.4 | 22 | 45 | 1 | |
186104 | QS-G1/2-12 | G1/2 | 11 | 12 | 28 | 6.8 | 2.4 | 24 | 39 | 1 |
132046 | QS-G1/2-12-20 | 20 | ||||||||
186105 | QS-G1/2-16 | 13 | 16 | 35.3 | 6.8 | 2.4 | 24 | 51 | 1 | |
132047 | QS-G1/2-16-20 | 20 |
Male thread with internal hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | L1 | L2 | L3 | L4 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153012 | QS-1/8-4-I | R1/8 | 2.6 | 4 | 9.7 | 9.9 | 20 | 8 | 16 | 14.9 | 2.5 | 6.6 | 10 |
133191 | QS-1/8-4-I-100 | 100 | |||||||||||
153013 | QS-1/8-6-I | 4.2 | 6 | 11.8 | 11.8 | 22.1 | 8 | 18.1 | 17 | 4 | 7.6 | 10 | |
133186 | QS-1/8-6-I-100 | 100 | |||||||||||
153015 | QS-1/8-8-I | 5.3 | 8 | 13.7 | 13.8 | 25.9 | 8 | 21.9 | 18.2 | 5 | 8.8 | 10 | |
133187 | QS-1/8-8-I-50 | 50 | |||||||||||
190647 | QS-1/8-10-I | 5.3 | 10 | 17.5 | 16.8 | 30.3 | 8 | 26.3 | 20.7 | 5 | 17 | 10 | |
153014 | QS-1/4-6-I | R1/4 | 4.2 | 6 | 13.7 | 11.8 | 21.3 | 11 | 15.2 | 17 | 4 | 13 | 10 |
133193 | QS-1/4-6-I-100 | 100 | |||||||||||
153016 | QS-1/4-8-I | 6.3 | 8 | 13.7 | 13.8 | 25.1 | 11 | 19.1 | 18.2 | 6 | 13 | 10 | |
133190 | QS-1/4-8-I-50 | 50 | |||||||||||
153018 | QS-1/4-10-I | 6.3 | 10 | 17.5 | 16.8 | 29.8 | 11 | 23.8 | 20.7 | 6 | 20 | 10 | |
133188 | QS-1/4-10-I-50 | 50 | |||||||||||
190649 | QS-1/4-12-I | 6.3 | 12 | 20.8 | 19.8 | 35.9 | 11 | 29.9 | 23.3 | 6 | 29 | 10 | |
153017 | QS-3/8-8-I | R3/8 | 6.3 | 8 | 16.8 | 13.8 | 22.2 | 12 | 15.9 | 18.2 | 6 | 19 | 10 |
153019 | QS-3/8-10-I | 6.3 | 10 | 17.5 | 16.8 | 29.3 | 12 | 23 | 20.7 | 6 | 26 | 10 | |
153020 | QS-3/8-12-I | 8.4 | 12 | 20.8 | 19.8 | 31.9 | 12 | 25.6 | 23.3 | 8 | 31 | 10 | |
190648 | QS-1/2-10-I | R1/2 | 6.3 | 10 | 20.8 | 16.8 | 30.3 | 15 | 22.1 | 20.7 | 6 | 45 | 1 |
153021 | QS-1/2-12-I | 8.4 | 12 | 20.8 | 19.8 | 33.9 | 15 | 25.7 | 23.3 | 8 | 45 | 1 |
Male thread with internal hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | L1 | L2 | L4 | L5 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186106 | QS-G1/8-4-I | G1/8 | 2.6 | 4 | 13 | 9.9 | 19.5 | 4.2 | 14.9 | 1.9 | 2.5 | 7.7 | 10 |
133008 | QS-G1/8-4-I-100 | 100 | |||||||||||
186107 | QS-G1/8-6-I | 4.2 | 6 | 13 | 11.8 | 21.6 | 4.2 | 17 | 1.9 | 4 | 8.3 | 10 | |
133009 | QS-G1/8-6-I-100 | 100 | |||||||||||
186109 | QS-G1/8-8-I | 5.3 | 8 | 13.7 | 13.8 | 25.8 | 4.2 | 18.2 | 1.9 | 5 | 12 | 10 | |
133010 | QS-G1/8-8-I-100 | 100 | |||||||||||
132999 | QS-G1/8-10-I | 5.3 | 10 | 17 | 16.8 | 28.3 | 4.2 | 20.7 | 1.9 | 5 | 19 | 10 | |
133000 | QS-G1/8-10-I-100 | 100 | |||||||||||
186108 | QS-G1/4-6-I | G1/4 | 4.2 | 6 | 17 | 11.8 | 20.2 | 4.8 | 17 | 1.9 | 4 | 13 | 10 |
186110 | QS-G1/4-8-I | 6.3 | 8 | 17 | 13.8 | 24.4 | 4.8 | 18.2 | 1.9 | 6 | 14 | 10 | |
186112 | QS-G1/4-10-I | 7.3 | 10 | 17 | 16.8 | 28.9 | 4.8 | 20.7 | 1.9 | 7 | 20 | 10 | |
186111 | QS-G3/8-8-I | G3/8 | 6.3 | 8 | 19 | 13.8 | 23.9 | 5.8 | 18.2 | 2.4 | 6 | 20 | 10 |
186113 | QS-G3/8-10-I | 7.3 | 10 | 19 | 16.8 | 26.4 | 5.8 | 20.7 | 2.4 | 7 | 22 | 10 | |
186114 | QS-G3/8-12-I | 8.4 | 12 | 20.8 | 19.8 | 31.5 | 5.8 | 23.3 | 2.4 | 8 | 34 | 10 | |
186115 | QS-G1/2-12-I | G1/2 | 8.4 | 12 | 24 | 19.8 | 28 | 6.8 | 23.3 | 2.4 | 8 | 33 | 1 |
Part Number |
---|
QS-1/4-12-I |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Housing material | Nominal width (mm) | Pack size | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Nominal tightening torque (Nm) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,862.13 | PNEUMATIC PIPE FITTINGS | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | - | Brass, Nickel-plated | 6.3 | 10 | 6 | -10 | 80 | - | - | External thread R1/4 | for pneumatic tubing outside diameter 12 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 190649 | 29 |
Loading...
Size | Standard | Min. Operating pressure(bar) | -0.95 |
---|
Please check the type/dimensions/specifications of the part QS-1/4-12-I in the Push-in Fitting, QS Series series.
Part Number |
---|
QS-1/2-12 |
QS-1/2-12-20 |
QS-1/2-12-I |
QS-1/4-4 |
QS-1/4-6 |
QS-1/4-6-100 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Housing material | Nominal width (mm) | Pack size | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Nominal tightening torque (Nm) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 221.40 | 1 Piece(s) | 7 Day(s) | - | Brass, Nickel-plated | 11 | 1 | 6 | -10 | 80 | - | - | External thread R1/2 | for pneumatic tubing outside diameter 12 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 153010 | 44 | |||
฿ 3,035.75 | 1 Pack(s) | 20 Pieces Per Package | 7 Day(s) | 10 | Brass, Nickel-plated | 11 | 20 | 6 | -10 | 80 | - | - | External thread R1/2 | for pneumatic tubing outside diameter 12 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 130684 | 44 | ||
฿ 246.73 | 1 Piece(s) | 7 Day(s) | - | Brass, Nickel-plated | 8.4 | 1 | 6 | -10 | 80 | - | - | External thread R1/2 | for pneumatic tubing outside diameter 12 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 153021 | 45 | |||
฿ 941.47 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | - | Brass, Nickel-plated | 3 | 10 | 6 | -10 | 80 | - | - | External thread R1/4 | for pneumatic tubing outside diameter 4 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 190644 | 16 | ||
฿ 1,039.87 | 1 Pack(s) | 10 Pieces Per Package | Same day | - | Brass, Nickel-plated | 5 | 10 | 6 | -10 | 80 | - | - | External thread R1/4 | for pneumatic tubing outside diameter 6 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 153003 | 15 | ||
฿ 5,978.82 | 1 Pack(s) | 100 Pieces Per Package | 7 Day(s) | - | Brass, Nickel-plated | 5 | 100 | 6 | -10 | 80 | - | - | External thread R1/4 | for pneumatic tubing outside diameter 6 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 130677 | 15 |
How can we improve?
How can we improve?