(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufacturer no. | Product code | Tubing O.D. D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | L1 | L2 | L3 | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|
153323 | QSM-3 | 3 | 1.9 | 3 | 6 | 20 | 9.5 | 9.5 | 1.5 | 10 |
130757 | QSM-3-100 | 100 | ||||||||
153324 | QSM-4 | 4 | 2.6 | 4 | 8 | 23.5 | 11.5 | 11.5 | 2 | 10 |
130758 | QSM-4-100 | 100 | ||||||||
153325 | QSM-6 | 6 | 3.7 | 6 | 10.5 | 25 | 12 | 12 | 4 | 10 |
130759 | QSM-6-100 | 100 | ||||||||
Reducing | ||||||||||
133029 | QSM-3-2 | 3 | 1.1 | 2 | 6 | 19.1 | 9.3 | 8.4 | 1 | 10 |
153326 | QSM-4-3 | 4 | 1.7 | 3 | 8 | 23.9 | 11.6 | 11.6 | 2.1 | 10 |
130760 | QSM-4-3-100 | 100 | ||||||||
153327 | QSM-6-4 | 6 | 2.7 | 4 | 10.4 | 24.9 | 11.6 | 11.6 | 3 | 10 |
130761 | QSM-6-4-100 | 100 |
Manufacturer no. | Product code | Push-in sleeve Ø D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | L1 | L2 | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|
133035 | QSM-3H-2 | 3 | 1.1 | 2 | 6 | 26.3 | 8.4 | 0.6 | 10 |
153328 | QSM-4H-3 | 4 | 1.7 | 3 | 6 | 27 | 9.5 | 0.8 | 10 |
130762 | QSM-4H-3-100 | 100 | |||||||
153329 | QSM-6H-4 | 6 | 2.6 | 4 | 9 | 32.6 | 11.6 | 2.4 | 10 |
130763 | QSM-6H-4-100 | 100 |
Part Number |
---|
QSM-6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal width (mm) | Pack size | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,450.00 | PNEUMATIC PIPE FITTINGS | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | - | 3.7 | 10 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 153325 | 4 |
Loading...
Housing material | PBT | Size | Mini | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 6 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 80 |
Releasing ring color | Blue | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
Please check the type/dimensions/specifications of the part QSM-6 in the Push-in Connector, QSM Series series.
Part Number |
---|
QSM-4-100 |
QSM-4-3 |
QSM-4H-3 |
QSM-6-100 |
QSM-6-4 |
QSM-6H-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal width (mm) | Pack size | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,855.29 | 1 Pack(s) | 100 Pieces Per Package | 30 Day(s) | 10 | 2.6 | 100 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 130758 | 2 | ||
฿ 1,450.00 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | - | 1.7 | 10 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 3 mm | 153326 | 2.1 | ||
฿ 1,382.13 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | - | 1.7 | 10 | Push-in sleeve QS-4 | for pneumatic tubing outside diameter 3 mm | 153328 | 0.8 | ||
฿ 9,356.47 | 1 Pack(s) | 100 Pieces Per Package | 30 Day(s) | 10 | 3.7 | 100 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 130759 | 4 | ||
฿ 1,493.63 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | - | 2.7 | 10 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 4 mm | 153327 | 3 | ||
฿ 1,450.00 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | - | 2.6 | 10 | Push-in sleeve QS-6 | for pneumatic tubing outside diameter 4 mm | 153329 | 2.4 |
How can we improve?
How can we improve?