(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | H1 | H2 | L1 | L2 | L3 | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133034 | QSMT-2 | 2 | 0.9 | 2 | 6 | 3.2 | 10.3 | 4.5 | 20.5 | 9 | 8.4 | 1.6 | 10 |
153365 | QSMT-3 | 3 | 1.6 | 3 | 6 | 3.2 | 11 | 4.5 | 22 | 9 | 9.5 | 1.7 | 10 |
153366 | QSMT-4 | 4 | 2.4 | 4 | 8 | 3.2 | 13.7 | 5.6 | 27.3 | 11.2 | 11.6 | 3.3 | 10 |
130782 | QSMT-4-100 | 100 | |||||||||||
153367 | QSMT-6 | 6 | 3.4 | 6 | 10.5 | 3.2 | 15.3 | 6.6 | 30.5 | 13.2 | 11.9 | 5.3 | 10 |
130783 | QSMT-6-100 | 100 | |||||||||||
Reducing | |||||||||||||
153368 | QSMT-4-3 | 4 | 1.7 | 3 | 8 | 3.2 | 13 | 5.5 | 27 | 11 | 11.5 | 3.5 | 10 |
153369 | QSMT-6-4 | 6 | 2.6 | 4 | 10.5 | 3.2 | 15 | 6.5 | 30 | 13 | 12 | 4 | 10 |
Part Number |
---|
QSMT-2 |
QSMT-4 |
QSMT-4-3 |
QSMT-4-100 |
QSMT-6 |
QSMT-6-4 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal width (mm) | Pack size | No. of outlets | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,745.75 | PUSH-IN T-CONNECTOR | 1 Pack(s) | 10 Pieces Per Package | 30 Day(s) | 0.9 | 10 | - | for pneumatic tubing outside diameter 2 mm | for pneumatic tubing outside diameter 2 mm | 133034 | 1.6 | ||
฿ 1,804.00 | PNEUMATIC PIPE FITTINGS | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 2.4 | 10 | 2 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 153366 | 3.3 | ||
฿ 1,847.63 | PNEUMATIC PIPE FITTINGS | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 1.7 | 10 | 2 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm for pneumatic tubing outside diameter 3 mm | 153368 | 3.5 | ||
฿ 11,501.18 | PUSH-IN T-CONNECTOR | 1 Pack(s) | 100 Pieces Per Package | 30 Day(s) | 2.4 | 100 | 2 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 130782 | 3.3 | ||
฿ 1,862.13 | PNEUMATIC PIPE FITTINGS | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 3.4 | 10 | 2 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 153367 | 5.3 | ||
฿ 1,862.13 | PNEUMATIC PIPE FITTINGS | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 2.6 | 10 | 2 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm for pneumatic tubing outside diameter 4 mm | 153369 | 4 |
Loading...
Housing material | PBT | Size | Mini | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 6 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 80 |
Releasing ring color | Blue | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] | Corrosion resistance class (CRC) | 1 - Low corrosion stress |
How can we improve?
How can we improve?