(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic connection | M5 | M7 | G1/8 | G1/4 | G3/8 |
---|---|---|---|---|---|
Mounting position | Any | ||||
Noise level [dB (A)] | < 60 | < 58 | < 59 | < 60 | < 60 |
Flow rate with respect to atmosphere [l/min] | 350 | 800 | 1700 | 3200 | 5000 |
Product weight [g] | 0.4 | 1.2 | 2.6 | 5.2 | 10.5 |
Operating pressure [bar] | 0 ... 10 |
---|---|
Operating medium | Compressed air to ISO 8573-1:2010 [7:-:-] |
Note on operating/pilot medium | Lubricated operation possible |
Ambient temperature [°C] | -10 ... +70 |
Part Number |
---|
UC-1/4 |
UC-1/8 |
UC-QS-3H |
UC-QS-4H |
UC-QS-6H |
UC-QS-8H |
UC-QS-10H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pneumatic connection | Noise level (dB(A)) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 419.64 | SILENCERS | 1 Piece(s) | 7 Day(s) | G1/4 | 60 | 165004 | 5.2 | ||
฿ 340.55 | SILENCERS | 1 Piece(s) | 7 Day(s) | G1/8 | 59 | 161419 | 2.6 | ||
฿ 335.45 | SILENCERS | 1 Piece(s) | 31 Day(s) | QS-3 | 60 | 165005 | 0.4 | ||
฿ 335.45 | SILENCERS | 1 Piece(s) | 8 Day(s) | QS-4 | 60 | 165006 | 0.5 | ||
฿ 335.45 | SILENCERS | 1 Piece(s) | 8 Day(s) | QS-6 | 60 | 165007 | 1.1 | ||
฿ 344.39 | SILENCERS | 1 Piece(s) | 8 Day(s) | QS-8 | 60 | 175611 | 2.3 | ||
฿ 644.76 | SILENCERS | 1 Piece(s) | 31 Day(s) | QS-10 | 68 | 526475 | 5.5 |
Loading...
Cushioning insert material | PE | Material of screwed trunnion | PE | Pack size | 1 |
---|---|---|---|---|---|
Min. Operating pressure(bar) | 0 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 70 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-] |
How can we improve?
How can we improve?