(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Small and compact for a wide range of pneumatic applications
• Numerous valve functions can be selected: 3/2-way and 5/2-way functions
• With flow rates of up to 600 l/min, the valves offer outstanding pneumatic performance for a wide rangeof applications
• Lightweight
• Minimal actuating forces
Type | H-5-1/4-B | H-3-1/4-B |
---|---|---|
Standard nominal flow rate 1 → 2 [l/min] | 550 | 600 |
Valve function | 5/2-way valve | 3/2-way valve |
Design | Poppet valve, directly actuated | Poppet valve, directly actuated |
Pneumatic connection | G1/4 | G1/4 |
Nominal width [mm] | 7.0 | 7.0 |
Weight [g] | 510 | 320 |
Actuating torque [Nm] | 2.0 | 0.5 |
Seal material | NBR | |
Housing material | Die-cast aluminium | |
Operating medium | Compressed air to ISO 85731:2010 [7:-:- ] | |
Note on operating/ pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | |
Operating pressure range [bar] | -0.95 to 10 | |
Ambient temperature [℃] | -10 to +60 |
Part Number |
---|
H-3-1/4-B |
H-5-1/4-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Valve function | Standard nominal flow rate (l/min) | Actuating force (N) | Pneumatic connection 4 | Pneumatic connection 5 | Pneumatic working port | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,481.56 | H/LEVER VALVE | 1 Piece(s) | 8 Day(s) | 3/2, bistable | 600 | - | - | - | - | 8987 | 320 | ||
฿ 12,549.60 | MANUAL/MECHANICAL-TYPE VALVES | 1 Piece(s) | 7 Day(s) | 5/2, bistable | 550 | 2 | G1/4 | G1/4 | G1/4 | 8995 | 510 |
Loading...
Housing material | Die-cast aluminum | Seals material | NBR | Nominal width(mm) | 7 |
---|---|---|---|---|---|
Min. Operating pressure(bar) | -0.95 | Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -10 |
Max. Ambient temperature(°C) | 60 | Pneumatic connection 1 | G1/4 | Pneumatic connection 2 | G1/4 |
Pneumatic connection 3 | G1/4 |
How can we improve?
How can we improve?