(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | F-5-1/4-B | F-3-1/4-B |
---|---|---|
Standard nominal flow rate 1 to 2 [l/min] | 550 | 600 |
Valve function | 5/2-way valve | 3/2-way valve |
Design | Poppet valve, directly actuated | Poppet valve, directly actuated |
Pneumatic connection | G1/4 | G1/4 |
Nominal width [mm] | 7.0 | 7.0 |
Weight [g] | 705 | 595 |
Actuating force [N] | 78.0 | 50.0 |
Seal material | NBR | |
Housing material | Die-cast aluminium | |
Operating medium | Compressed air to ISO 85731:2010 [7:4:4] | |
Operating pressure range [bar] | -0.95 to 10 | |
Ambient temperature [℃] | -10 to +60 |
Part Number |
---|
F-3-1/4-B |
F-5-1/4-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Standard nominal flow rate (l/min) | Actuating force (N) | Valve function | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,085.88 | CYLINDERS/ROTARY ACTUATORS | 1 Piece(s) | 8 Day(s) | 3-Port | 600 | 50 | 3/2, closed, monostable | 8984 | 595 | ||
฿ 13,678.69 | MANUAL/MECHANICAL-TYPE VALVES | 1 Piece(s) | 8 Day(s) | 5-Port | 550 | 78 | 5/2, monostable | 8992 | 705 |
Loading...
Pipe Port Type | G | Plumbing Thread Nominal | 1/4 | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 10 | Housing material | Die-cast aluminum | Seals material | NBR |
Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 | Type of mounting | With through-hole |
Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
How can we improve?
How can we improve?