(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Application]
Hydrolysis-resistant and suitable for water applications. Corrosion-resistant and made from material listed for use in the food zone.
Part Number |
---|
PUN-H-4X0,75-SW |
PUN-H-4X0,75-TBL |
PUN-H-8X1,25-SI |
PUN-H-8X1,25-SW |
PUN-H-10X1,5-TBL |
PUN-H-14X2-SW |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Inner Dia. d (Ø) | Color | O.D. [Distinction] | I.D. [Distinction] | Number of Core (Core) | Minimum Bending Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,445.63 | FESTO POLY URETHANE TUBE | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 4 | 2.6 | Black | ~4 | ~3 | 1 | 8 | ||
฿ 1,445.63 | FESTO POLY URETHANE TUBE | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 4 | 2.6 | Transparent (including non-white colors) | ~4 | ~3 | 1 | 8 | ||
฿ 3,071.88 | FESTO POLY URETHANE TUBE | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 8 | 5.7 | Silver | ~8 | ~6 | 1 | 21 | ||
฿ 81.92 | FESTO POLY URETHANE TUBE | 1 Piece(s) | 8 Day(s) | 8 | 5.7 | Black | ~8 | ~6 | 1 | 21 | |||
฿ 4,337.06 | FESTO POLY URETHANE TUBE | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | 7 | Transparent (including non-white colors) | ~10 | ~7 | 1 | 28 | ||
฿ 8,800.59 | FESTO POLY URETHANE TUBE | 1 Piece(s) | 8 Day(s) | 14 | 9.8 | Black | ~15 | ~10 | - | 38 |
Loading...
Material | Urethane | Applicable Fluid | Air | Type | Straight |
---|---|---|---|---|---|
Operating Environment | Corrosion Resistant / Chemical Resistance | Cutting Service Usage | No | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -35::60 | Operating Pressure Range (when using air)(MPa) | -0.095::1.0 |
How can we improve?
How can we improve?