1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Friction Stays For Front Covers B-457NB (Part Number)

Friction Stays For Front Covers B-457NB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 697.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Employs resin friction as brake, so door opens slowly.
Adjustment mechanism allows opening speed of door to be changed freely.
Right-hand/left-hand use (both diagram and photo show right-hand use).

 
Part Number
B-457NB-L
B-457NB-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRemarks

฿ 697.00

FRICTION STAYS 1 Piece(s) 29 Day(s) Left-hand use

฿ 697.00

FRICTION STAYS 1 Piece(s) 29 Day(s) Right-hand use

Loading...

  1. 1

Basic Information

Material Shaft: Steel Wire Rod Mild (SWRM) / Brake portion: Polyacetal (POM) Finish Shaft: Nickel plating (MFNi) Recommended Door Torque(N・m) 11.8N・m (example of application: door depth 600mm, center of gravity at 300mm, door mass 4kg)
Mass(g) 230