1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swivel And Rigid Casters K-1300HK (Part Number)

Swivel And Rigid Casters K-1300HK
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Swivel base are made of surface reinforced quench hardening.
Oil proof, wear resistant super tough nylon is used.

 
Part Number
K-1300HK-50
K-1300HK-65
K-1300HK-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Load
(kN)
φD
(mm)
H
(mm)
L1×W1
(mm×mm)
P1×P2
(mm×mm)
W2
(mm)
t
(mm)
φd
(mm)
Mass
(g)

฿ 1,162.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 2.94507885×5855×2832.539.5370

฿ 1,523.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 3.926596.586×5955×2836410.5640

฿ 1,773.00

HEAVY DUTY CASTERS 1 Piece(s) 36 Day(s) 4.907510895×7263×4039410.5830

Loading...

  1. 1

Basic Information

Material Main body: Cold rolled stainless steel plate (SUS304) / Caste: Super tough nylon (black) Surface Finish Electrolytic machining