1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silicone Coated Handles AP-140-SI-2-1 (Part Number)

Silicone Coated Handles AP-140-SI-2-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,155.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Superior corrosion-resistant silicone coating.
Water-resistant
For both left-hand and right-hand use (Set to right-opening at shipment.)
Interchangeable with panele drilling dimensions of A-140.

 
Part Number
AP-140-SI-2-1-5Y7/1
AP-140-SI-2-1-5Y7/1-TAK60
AP-140-SI-2-1-N7
AP-140-SI-2-1-N7-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Color Key No.

฿ 3,155.00

LEATHER LIKE PULLS 1 Piece(s) 29 Day(s) Ivory0200

฿ 3,155.00

LEATHER LIKE PULLS 1 Piece(s) 50 Day(s) IvoryTAK60

฿ 3,155.00

LEATHER LIKE PULLS 1 Piece(s) 29 Day(s) Gray0200

฿ 3,155.00

LEATHER LIKE PULLS 1 Piece(s) 29 Day(s) GrayTAK60

Loading...

  1. 1

Basic Information

W1(mm) 28 W2(mm) 15 H2(mm) 6.5
L1(mm) 124 Material Body: Silicone (Si), Aluminium alloy (ADC) Finish Base: Backed SilverHandle: Chrome plating (MZCr)
Accessories Large nut/screw set, two keys P(mm) 32 φD(mm) 51
φd(mm) 7 L2(mm) 96 □W3(mm) 8
W4(mm) 30 H1(mm) 46.5 H3(mm) 27.5
H4(mm) 13 Applicable Panel Thickness(mm) 0.8~5.0 Mass(g) 180