(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Emphasized hygienity with easy-to-clean design.Connecting pipe allows one-touch opening/closing of large-size doors with two-location locks.Even when secured with a lock or padlock, this safety mechanism allows door to be opened from inside compartment using Interlocking Safety Device (FA-622).For both left-hand and right-hand use.
Part Number |
---|
FA-721-ONE-PART-WITH-KEY |
FA-721-ONE-PART-WITHOUT-KEY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Remarks |
---|---|---|---|---|---|---|
฿ 2,400.00 | HANDLES | 1 Piece(s) | 29 Day(s) | With key | ||
฿ 2,207.00 | HANDLES | 1 Piece(s) | 29 Day(s) | Without key |
Loading...
Material | Body: Aluminium alloy (ADC) | Finish | Body: Antibacterial baked coating (silver) | Number of Keys | 0350 |
---|---|---|---|---|---|
Accessory | Two keys |
How can we improve?
How can we improve?