(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The lock comes standard with the TAK60, a new-style reversible key with an easy-to-use dustproof shutter.Panel drilling dimensions for flush handles A-16/A-24 series can be used for installation. (A-485-F-3)Waterproof.(using O-ring and sheet packing)Rustproof satellite chrome plating.For both left-hand and right-hand use. (the left-hand or right-hand use can be changed by reversing the cam and stopper plate)
Part Number |
---|
A-1485-5-1 |
A-485-3-1 |
A-485-3-2 |
A-485-4-1 |
A-485-4-2 |
A-485-5-1 |
A-485-5-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Finish | Number of Keys | Applicable panel thickness (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | H1 (mm) | t (mm) | Attached Stopper Plate | Remarks | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,226.00 | WATERPROOF HANDLES | 1 Piece(s) | 29 Day(s) | Cast stainless steel (SUS304) | Hairline finish | 0200 | 0~2.0 | 84 | 20 | 57 | 71 | 40 | 2 | AC-1025-E-4 | With lock | 328 | ||
฿ 1,200.00 | FLUSH HANDLES | 1 Piece(s) | 29 Day(s) | Aluminum alloy (ADC) | Satellite chrome plating (MACr) | 0200 | 0~3.0 | 142 | 26 | 103 | 117 | 64.5 | 2.3 | AC-25-E-4 | With lock | 285 | ||
฿ 1,046.00 | SHAPED HANDLES | 1 Piece(s) | 29 Day(s) | Aluminum alloy (ADC) | Satellite chrome plating (MACr) | Without lock | 0~3.0 | 142 | 26 | 103 | 117 | 64.5 | 2.3 | AC-25-E-4 | Without lock | 285 | ||
฿ 1,104.00 | ROUND BAR PULLS | 1 Piece(s) | 29 Day(s) | Aluminum alloy (ADC) | Satellite chrome plating (MACr) | 0200 | 0~3.0 | 117 | 22.5 | 85 | 99 | 56.5 | 2.3 | AC-25-E-4 | With lock | 240 | ||
฿ 968.00 | FLUSH HANDLES | 1 Piece(s) | 29 Day(s) | Aluminum alloy (ADC) | Satellite chrome plating (MACr) | Without lock | 0~3.0 | 117 | 22.5 | 85 | 99 | 56.5 | 2.3 | AC-25-E-4 | Without lock | 240 | ||
฿ 968.00 | FLUSH HANDLES | 1 Piece(s) | 29 Day(s) | Aluminum alloy (ADC) | Satellite chrome plating (MACr) | 0200 | 0~2.0 | 84 | 20 | 57 | 71 | 40.5 | 2.3 | AC-25-E-4 | With lock | 200 | ||
฿ 852.00 | FLUSH HANDLES | 1 Piece(s) | 29 Day(s) | Aluminum alloy (ADC) | Satellite chrome plating (MACr) | Without lock | 0~2.0 | 84 | 20 | 57 | 71 | 40.5 | 2.3 | AC-25-E-4 | Without lock | 200 |
Loading...
Accessory | Two key, screws, special stopper plate and installation plate | H2(mm) | 18 | H3(mm) | 24 |
---|
How can we improve?
How can we improve?