1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Waterproof Flush Handles A-1485 / A-485 (Part Number)

FLUSH HANDLES

Waterproof Flush Handles A-1485 / A-485
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 852.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The lock comes standard with the TAK60, a new-style reversible key with an easy-to-use dustproof shutter.
Panel drilling dimensions for flush handles A-16/A-24 series can be used for installation. (A-485-F-3)
Waterproof.(using O-ring and sheet packing)
Rustproof satellite chrome plating.
For both left-hand and right-hand use. (the left-hand or right-hand use can be changed by reversing the cam and stopper plate)

 
Part Number
A-485-4-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Finish Number of Keys Applicable panel thickness
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
H1
(mm)
t
(mm)
Attached Stopper Plate Remarks Mass
(g)

฿ 968.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) Aluminum alloy (ADC)Satellite chrome plating (MACr)Without lock0~3.011722.5859956.52.3AC-25-E-4Without lock240

Loading...

  1. 1

Basic Information

Accessory Two key, screws, special stopper plate and installation plate H2(mm) 18 H3(mm) 24

Please check the type/dimensions/specifications of the part A-485-4-2 in the Waterproof Flush Handles A-1485 / A-485 series.

Products with similar specification

Part Number
A-1485-5-1
A-485-3-1
A-485-3-2
A-485-4-1
A-485-5-1
A-485-5-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Finish Number of Keys Applicable panel thickness
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
H1
(mm)
t
(mm)
Attached Stopper Plate Remarks Mass
(g)

฿ 5,226.00

1 Piece(s) 29 Day(s) Cast stainless steel (SUS304)Hairline finish02000~2.084205771402AC-1025-E-4With lock328

฿ 1,200.00

1 Piece(s) 29 Day(s) Aluminum alloy (ADC)Satellite chrome plating (MACr)02000~3.01422610311764.52.3AC-25-E-4With lock285

฿ 1,046.00

1 Piece(s) 29 Day(s) Aluminum alloy (ADC)Satellite chrome plating (MACr)Without lock0~3.01422610311764.52.3AC-25-E-4Without lock285

฿ 1,104.00

1 Piece(s) 29 Day(s) Aluminum alloy (ADC)Satellite chrome plating (MACr)02000~3.011722.5859956.52.3AC-25-E-4With lock240

฿ 968.00

1 Piece(s) 29 Day(s) Aluminum alloy (ADC)Satellite chrome plating (MACr)02000~2.08420577140.52.3AC-25-E-4With lock200

฿ 852.00

1 Piece(s) 29 Day(s) Aluminum alloy (ADC)Satellite chrome plating (MACr)Without lock0~2.08420577140.52.3AC-25-E-4Without lock200