1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sliding Door Flush Handles A-899 (Part Number)

FLUSH HANDLES

Sliding Door Flush Handles A-899
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The handle for the sliding door.
The left-hand and right-hand use.
The rod operation type.
Product is held in place from behind with a back plate.
Lock is installed separately (sold separately).

 
Part Number
A-899
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 910.00

FLUSH HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Main body: Aluminum alloy (ADC) / Back plate: Stainless steel plate (SUS304) Finish Baked (silver metallic) Accessory Screws for installing back plate, M5 stopper for fastening rod
Mass(g) 420

Please check the type/dimensions/specifications of the part A-899 in the Sliding Door Flush Handles A-899 series.