1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Embedded Handles For Airtightness FA-1837-1-ROD-U (Part Number)

HANDLES

Embedded Handles For Airtightness FA-1837-1-ROD-U
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,807.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

These securely fasten large doors.
Door can be unfastened with the box inside unlocking button pressed even if it is fastened with a padlock from the outside of the box.
Mechanisms to encounter electromagnetic wave (the outside handle is connected to the inside handle through the plastic material).
The door is lifted up 5mm by turning the handle in the opening direction and unfastened smoothly even if the packing is sticky or the door is frozen.
Multi-point tightening enabled with rod.
Catch is the embedded type (FA-1837S-1) or surface attachment type (FA-1837S-2).
Catch (FA-1837S-1) installing position can be adjusted.

 
Part Number
FA-1837-1-ROD-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,807.00

HANDLES 1 Piece(s) 94 Day(s)

Loading...

  1. 1

Basic Information

Material Cast stainless steel (SUS304) Surface Finish Hairline finish Pipe installation Both-side handles・Rod units (unit only; pipes are sold separately)

Please check the type/dimensions/specifications of the part FA-1837-1-ROD-U in the Embedded Handles For Airtightness FA-1837-1-ROD-U series.