1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4-Port Solenoid Valve, SJ2000/3000 Series (Part Number)

4-Port Solenoid Valve, SJ2000/3000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,646.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Low-profile cassette type with baseless structure
・ Space saving type with body width of 7.5 mm (SJ2000) and 10 mm (SJ3000)
・ Mixed loading of SJ2000 and SJ3000 is possible
・ Easy to increase/decrease the number of stations and replace valves by connecting connectors
・ One side solenoid
・ 4-position dual 3-port valve specification available
・ Manifold model: SS5J2, SS5J3

Part Number
SJ2A60-5CU-B4
SJ2A60-5CU-C2
SJ2A60-5CU-C4
SJ2A60-5CU-L4
SJ2A60-5CU-M3
SJ2A60-5CU-N1
SJ2A60-5CU-N3
SJ2A60-5CUD-C2
SJ2A60-5CUD-N1
SJ2A60-5CUF-C4
SJ2A60-5CZ-C2
SJ2A60-5CZ-L4
SJ2A60-5CZD-C2
SJ2A60-5CZD-L4
SJ2A60-5CZF-L4
SJ2A60-5CZJ-C2
SJ2A60-5CZJ-C4
SJ2A60-5CZJD-C4
SJ2A60-5FZ-C4
SJ2A60-5MNZD-C4
SJ2A60-5MOZ-C4
SJ2A60-5MOZD-C4
SJ2A60-5MZ-C4
SJ2A60-5MZD-C4
SJ2A60-5MZF-C4
SJ2A60-5MZF-L4
SJ2A60-5NCZ-C4
SJ2A60-5NCZ-N1
SJ2A60-5NCZD-C4
SJ2A60-5NFZ-C4
SJ2A60-5NFZD-C4
SJ2A60-5NMNZD-C4
SJ2A60-5NMOZ-C4
SJ2A60-5NMZD-C4
SJ2A60-6CZ-C4
SJ2A60-6CZJ-C4
SJ2A60K-5CU-C2
SJ2A60K-5CU-C4
SJ2A60K-5CUD-C2
SJ2A60K-5CUD-C4
SJ2A60K-5CUF-C4
SJ2A60K-5CZ-C2
SJ2A60K-5CZ-C4
SJ2A60K-5CZ-L4
SJ2A60K-5CZD-C4
SJ2A60K-5CZD-L4
SJ2A60K-5CZJ-C4
SJ2A60K-5CZJD-C4
SJ2A60K-5FZ-C4
SJ2A60K-5FZ-L2
SJ2A60K-5MZ-C4
SJ2A60K-5MZD-C4
SJ2A60K-5NCZ-C2
SJ2A60K-5NCZ-C4
SJ2A60K-5NCZD-C4
SJ2A60KN-5MOZ-C4
SJ2A60KN-5MOZ-L4
SJ2A60KN-5MZ-C4
SJ2A60KN-5MZ-L4
SJ2A60KN-5MZ-N1
SJ2A60KN-5MZD-C4
SJ2A60KN-6MZ-C4
SJ2A60KN-6MZ-L4
SJ2A60KT-5CZ-C2
SJ2A60KT-5CZ-C4
SJ2A60KT-5CZ-L2
SJ2A60KT-5CZ-L4
SJ2A60KT-5CZ-LN1
SJ2A60KT-5CZ-LN3
SJ2A60KT-5CZ-M3
SJ2A60KT-5CZ-N1
SJ2A60KT-5CZ-N3
SJ2A60KT-5CZD-C2
SJ2A60KT-5CZD-C4
SJ2A60KT-5CZD-L2
SJ2A60KT-5CZD-L4
SJ2A60KT-5CZD-M3
SJ2A60KT-5CZF-C4
SJ2A60KT-5CZF-L4
SJ2A60KT-5FZ-C2
SJ2A60KT-5FZ-C4
SJ2A60KT-5FZ-N1
SJ2A60KT-5NCZ-C2
SJ2A60KT-5NCZ-C4
SJ2A60KT-5NCZ-L2
SJ2A60KT-5NCZ-N1
SJ2A60KT-5NCZD-C2
SJ2A60KT-5NCZD-C4
SJ2A60KT-5NCZD-L4
SJ2A60KT-5NFZ-C4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Switching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Valve options Back-pressure check valve Common specifications Power consumption
(W)
Connector output method Single solenoid wiring specifications

฿ 3,343.05

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (bottom entry)Standard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,152.65

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)In-lineStandard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,152.65

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)In-lineStandard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,343.05

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (top entry)Standard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,152.65

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M3-0.15 to 0.70.06InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)M ScrewStandard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,152.65

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)In-lineStandard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,152.65

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø5/320.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)In-linePlug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,315.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardPush turn lock type, driver operation typeWith indicator light and surge voltage suppressor (non-polar type)In-lineStandard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,315.85

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalStandardPush turn lock type, driver operation typeWith indicator light and surge voltage suppressor (non-polar type)In-linePlug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 4,234.98

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardSliding type locking systemWith indicator light and surge voltage suppressor (non-polar type)In-linePlug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 2,989.45

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,179.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,152.65

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,343.05

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 4,270.93

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardSliding type locking systemWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in with centralized wiring switchNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,424.65

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineWith switchNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,587.85

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith lamp and surge voltage suppressor (polarized type)In-lineWith switchNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,436.27

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneNonePositive common0.55Dedicated for centralized wiring, cable connection typeSingle wiring

฿ 4,437.67

SMC SOLENOID AIR VALVE 1 Piece(s) 33 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneNonePositive common0.55No individual wiring / lead (With connector and socket)-

฿ 3,343.05

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneNonePositive common0.55No individual wiring or connectorSingle wiring

฿ 3,506.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneNonePositive common0.55No individual wiring or connectorSingle wiring

฿ 3,397.45

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneNonePositive common0.55Individual wiring with lead, length 300 mmSingle wiring

฿ 3,560.65

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneNonePositive common0.55Individual wiring with lead, length 300 mmSingle wiring

฿ 4,537.71

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardSliding type locking systemWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneNonePositive common0.55Individual wiring with lead, length 300 mm-

฿ 4,775.68

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardSliding type locking systemWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in individual wiringNoneNonePositive common0.55Individual wiring with lead, length 300 mm-

฿ 2,989.45

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneNoneNegative common0.55Dedicated for centralized wiringSingle wiring

฿ 2,989.45

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneNoneNegative common0.55Dedicated for centralized wiringSingle wiring

฿ 3,152.65

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneNoneNegative common0.55Dedicated for centralized wiringSingle wiring

฿ 2,718.30

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneNoneNegative common0.55Dedicated for centralized wiring, cable connection typeSingle wiring

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith indicator light and surge voltage suppressorIn-linePlug-in centralized wiring (Cable)NoneNoneNegative common0.55Dedicated for centralized wiring, cable connection type-

฿ 4,446.38

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneNoneNegative common0.55No individual wiring / lead (With connector and socket)-

฿ 3,343.05

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneNoneNegative common0.55No individual wiring or connector-

฿ 4,470.17

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneNoneNegative common0.55Individual wiring with lead, length 300 mm-

฿ 3,763.40

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC12V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,424.65

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC12V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in with centralized wiring switchNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,587.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,587.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)In-lineStandard TypeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,751.05

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardPush turn lock type, driver operation typeWith indicator light and surge voltage suppressor (non-polar type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,751.05

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith indicator light and surge voltage suppressor (non-polar type)In-lineStandard TypeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 4,782.88

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardSliding type locking systemWith indicator light and surge voltage suppressor (non-polar type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,424.65

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,615.05

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,587.85

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,778.25

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,859.00

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in with centralized wiring switchNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 4,022.20

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in with centralized wiring switchNoneBuilt-inPositive common0.55Dedicated for centralized wiringSingle wiring

฿ 3,965.42

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressorIn-linePlug-in centralized wiring (Cable)NoneBuilt-inPositive common0.55Dedicated for centralized wiring, cable connection type-

฿ 4,201.21

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressorElbow tube fitting assembly (top entry)Plug-in centralized wiring (Cable)NoneBuilt-inPositive common0.55Dedicated for centralized wiring, cable connection type-

฿ 3,831.80

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneBuilt-inPositive common0.55Individual wiring with lead, length 300 mm-

฿ 3,995.00

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in individual wiringNoneBuilt-inPositive common0.55Individual wiring with lead, length 300 mm-

฿ 4,302.25

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inNegative common0.55Dedicated for centralized wiringSingle wiring

฿ 4,301.92

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inNegative common0.55Dedicated for centralized wiringSingle wiring

฿ 3,587.85

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inNegative common0.55Dedicated for centralized wiringSingle wiring

฿ 3,315.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring dedicated for non plug-inNoneBuilt-inPositive common0.55No individual wiring or connectorSingle wiring

฿ 3,506.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Non-plug-in individual wiringNoneBuilt-inPositive common0.55No individual wiring or connector-

฿ 3,370.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-lineNon-plug-in individual wiringNoneBuilt-inPositive common0.55Individual wiring with lead, length 300 mm-

฿ 3,560.65

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Non-plug-in individual wiringNoneBuilt-inPositive common0.55Individual wiring with lead, length 300 mm-

฿ 4,244.36

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-lineNon-plug-in individual wiringNoneBuilt-inPositive common0.55Individual wiring with lead, length 300 mm-

฿ 3,533.45

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardPush turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-lineNon-plug-in individual wiringNoneBuilt-inPositive common0.55Individual wiring with lead, length 300 mm-

฿ 3,370.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC12V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)In-lineNon-plug-in individual wiringNoneBuilt-inPositive common0.55Individual wiring with lead, length 300 mm-

฿ 4,470.17

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC12V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Non-plug-in individual wiringNoneBuilt-inPositive common0.55Individual wiring with lead, length 300 mm-

฿ 3,913.40

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 3,913.40

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,103.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,103.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,103.80

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,103.80

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø5/320.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 3,913.40

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M3-0.15 to 0.70.06InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)M ScrewPlug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 3,913.40

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 3,913.40

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø5/320.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,076.60

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,076.60

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,267.00

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,267.00

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,076.60

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M3-0.15 to 0.70.06InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)M ScrewPlug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 7,922.00

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalWith energy-saving circuit (long time continuous energizing type)Sliding type locking systemWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 5,422.11

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Sliding type locking systemWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inPositive common0.23Dedicated for centralized wiringSingle wiring

฿ 4,580.86

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith indicator light and surge voltage suppressorIn-linePlug-in centralized wiring (Cable)NoneBuilt-inPositive common0.23Dedicated for centralized wiring, cable connection type-

฿ 3,642.25

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith indicator light and surge voltage suppressorIn-linePlug-in centralized wiring (Cable)NoneBuilt-inPositive common0.23Dedicated for centralized wiring, cable connection type-

฿ 3,642.25

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith indicator light and surge voltage suppressorIn-linePlug-in centralized wiring (Cable)NoneBuilt-inPositive common0.23Dedicated for centralized wiring, cable connection type-

฿ 4,908.32

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inNegative common0.23Dedicated for centralized wiringSingle wiring

฿ 3,913.40

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith lamp and surge voltage suppressor (polarized type)In-lineIndividual wiring for mixed plug-in installationNoneBuilt-inNegative common0.23Dedicated for centralized wiringSingle wiring

฿ 4,103.80

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inNegative common0.23Dedicated for centralized wiringSingle wiring

฿ 4,917.36

SMC MECHANICAL AIR VALVE 1 Piece(s) 23 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inNegative common0.23Dedicated for centralized wiringSingle wiring

฿ 4,076.60

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.70.04InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inNegative common0.23Dedicated for centralized wiringSingle wiring

฿ 4,076.60

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-linePlug-in centralized wiring standard typeNoneBuilt-inNegative common0.23Dedicated for centralized wiringSingle wiring

฿ 4,267.00

SMC SJ TYPE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Plug-in centralized wiring standard typeNoneBuilt-inNegative common0.23Dedicated for centralized wiringSingle wiring

฿ 3,642.25

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) Dual 3-Port Valve[Others] 4 positions (N.C. + N.C.)DC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.70.08InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith indicator light and surge voltage suppressorIn-linePlug-in centralized wiring (Cable)NoneBuilt-inNegative common0.23Dedicated for centralized wiring, cable connection type-

Loading...

Basic Information

Application Unit for Manifold Mounting Mounting Orientation Manifold Base Specifications Lubrication Free / Low Current
Plumbing Direct Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal