1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
4-Port Solenoid Valve, SJ2000/3000 Series (Part Number)

SMC SOLENOID AIR VALVE

4-Port Solenoid Valve, SJ2000/3000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,646.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Low-profile cassette type with baseless structure
・ Space saving type with body width of 7.5 mm (SJ2000) and 10 mm (SJ3000)
・ Mixed loading of SJ2000 and SJ3000 is possible
・ Easy to increase/decrease the number of stations and replace valves by connecting connectors
・ One side solenoid
・ 4-position dual 3-port valve specification available
・ Manifold model: SS5J2, SS5J3

Part Number
SJ3460TN-5MZ-C6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Switching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Valve options Back-pressure check valve Common specifications Power consumption
(W)
Connector output method Single solenoid wiring specifications

฿ 3,315.85

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port Valve3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-Ø60.2 to 0.70.12InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)In-lineNon-plug-in individual wiringNoneNonePositive common0.15Individual wiring with lead, length 300 mm-

Loading...

  1. 1

Basic Information

Application Unit for Manifold Mounting Mounting Orientation Manifold Base Specifications Lubrication Free / Low Current
Plumbing Direct Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SJ3460TN-5MZ-C6 in the 4-Port Solenoid Valve, SJ2000/3000 Series series.

Products with similar specification

Part Number
SJ2160-5CU-L2
SJ2160-5CU-L4
SJ2160-5CU-L4-D
SJ3460TN-5MZ-L6
SJ3460TN-5MZD-C6
SJ3460TN-5MZF-C4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Switching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Piping specifications Valve specifications Valve options Back-pressure check valve Common specifications Power consumption
(W)
Connector output method Single solenoid wiring specifications

฿ 2,310.30

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-ø20.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (top entry)Standard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 2,310.30

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (top entry)Standard TypeNoneNonePositive common0.55Dedicated for centralized wiringSingle wiring

฿ 2,310.30

1 Piece(s) 55 Day(s) 5-Port Valve2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalStandardNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Elbow tube fitting assembly (top entry)Standard TypeNoneNonePositive common0.55Dedicated for centralized wiringDouble wiring

฿ 4,412.61

1 Piece(s) 23 Day(s) 5-Port Valve3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-Ø60.2 to 0.7-InternalWith energy-saving circuit (long time continuous energizing type)Non-locking, push typeWith light and surge voltage suppressor (Polarized type)Elbow tube fitting assembly (top entry)Non-plug-in individual wiringNoneNonePositive common0.15Individual wiring with lead, length 300 mm-

฿ 3,479.05

1 Piece(s) 55 Day(s) 5-Port Valve3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-Ø60.2 to 0.70.12InternalWith energy-saving circuit (long time continuous energizing type)Push turn lock type, driver operation typeWith light and surge voltage suppressor (Polarized type)In-lineNon-plug-in individual wiringNoneNonePositive common0.15Individual wiring with lead, length 300 mm-

฿ 4,446.38

1 Piece(s) 23 Day(s) 5-Port Valve3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-Ø40.2 to 0.70.11InternalWith energy-saving circuit (long time continuous energizing type)Sliding type locking systemWith light and surge voltage suppressor (Polarized type)In-lineNon-plug-in individual wiringNoneNonePositive common0.15Individual wiring with lead, length 300 mm-