(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Low-profile cassette type with baseless structure
・ Space saving type with body width of 7.5 mm (SJ2000) and 10 mm (SJ3000)
・ Mixed loading of SJ2000 and SJ3000 is possible
・ Easy to increase/decrease the number of stations and replace valves by connecting connectors
・ One side solenoid
・ 4-position dual 3-port valve specification available
・ Manifold model: SS5J2, SS5J3
Part Number |
---|
SJ3360N-5NMOZ-C6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Valve options | Back-pressure check valve | Common specifications | Power consumption (W) | Connector output method | Single solenoid wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,935.05 | SMC MECHANICAL AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 3-Position Closed Center | DC24V | Double | One-Touch Plumbing | Self-Recovery (Spring Return) | - | Ø6 | 0.2 to 0.7 | 0.12 | Internal | Standard | Non-locking, push type | With lamp and surge voltage suppressor (polarized type) | In-line | Individual wiring dedicated for non plug-in | None | None | Negative common | 0.4 | No individual wiring or connector | Single wiring |
Loading...
Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base | Specifications | Lubrication Free / Low Current |
---|---|---|---|---|---|
Plumbing | Direct Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SJ3360N-5NMOZ-C6 in the 4-Port Solenoid Valve, SJ2000/3000 Series series.
Part Number |
---|
SJ2160-5CU-L2 |
SJ2160-5CU-L4 |
SJ2160-5CU-L4-D |
SJ3360N-5NMOZ-M5 |
SJ3360N-5NMOZD-C6 |
SJ3360N-5NMOZD-N7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Valve options | Back-pressure check valve | Common specifications | Power consumption (W) | Connector output method | Single solenoid wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,310.30 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | ø2 | 0.15 to 0.7 | - | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Elbow tube fitting assembly (top entry) | Standard Type | None | None | Positive common | 0.55 | Dedicated for centralized wiring | Single wiring | ||
฿ 2,310.30 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | - | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Elbow tube fitting assembly (top entry) | Standard Type | None | None | Positive common | 0.55 | Dedicated for centralized wiring | Single wiring | ||
฿ 2,310.30 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | - | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor (non-polar type) | Elbow tube fitting assembly (top entry) | Standard Type | None | None | Positive common | 0.55 | Dedicated for centralized wiring | Double wiring | ||
฿ 7,922.00 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 3-Position Closed Center | DC24V | Double | M | Self-Recovery (Spring Return) | M5 | - | 0.2 to 0.7 | 0.11 | Internal | Standard | Non-locking, push type | With light and surge voltage suppressor (Polarized type) | M Screw | Non-plug-in individual wiring | None | None | Negative common | 0.4 | No individual wiring or connector | - | ||
฿ 3,098.25 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 3-Position Closed Center | DC24V | Double | One-Touch Plumbing | Self-Recovery (Spring Return) | - | Ø6 | 0.2 to 0.7 | 0.12 | Internal | Standard | Push turn lock type, driver operation type | With lamp and surge voltage suppressor (polarized type) | In-line | Individual wiring dedicated for non plug-in | None | None | Negative common | 0.4 | No individual wiring or connector | Single wiring | ||
฿ 7,922.00 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | 3-Position Closed Center | DC24V | Double | One-Touch Plumbing | Self-Recovery (Spring Return) | - | Ø1/4 | 0.2 to 0.7 | - | Internal | Standard | Push turn lock type, driver operation type | With light and surge voltage suppressor (Polarized type) | In-line | Non-plug-in individual wiring | None | None | Negative common | 0.4 | No individual wiring or connector | - |
How can we improve?
How can we improve?