1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Guide Cylinder, MGP Series Improved Water Resistance Type (Part Number)

SMC AIR CYLINDER

Compact Guide Cylinder, MGP Series Improved Water Resistance Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,996.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Possible to use in environments exposed to water and coolant.
・ With improved water resistance 2-color display type auto switch.
・ Machine tools, food machines, car wash machines, etc.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MGPM20R-30Z
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Material of Gasket Connector type

฿ 5,171.20

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 2030Rubber cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNBR (nitrile rubber)None

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.13::1.0 Type of Shaft Bearing Slide bearing
Specification of cylinder Cylinder with improved water resistance

Please check the type/dimensions/specifications of the part MGPM20R-30Z in the Compact Guide Cylinder, MGP Series Improved Water Resistance Type series.

Products with similar specification

Part Number
MGPM100R-100Z-XC6A
MGPM100R-10Z
MGPM100R-10Z-M9BAL
MGPM20R-30Z-M9BA
MGPM20R-30Z-M9BA-XC6A
MGPM20R-30Z-M9BA3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Custom-made Specifications Material of Gasket Connector type

฿ 50,334.44

1 Piece(s) 35 Day(s) 100100Rubber cushionRcWithout auto switch (built-in magnet)NoneNoneCast iron parts stainless steel NBR (nitrile rubber)None

฿ 32,308.24

1 Piece(s) 20 Day(s) 10010Rubber cushionRcWithout auto switch (built-in magnet)NoneNoneNoneNBR (nitrile rubber)None

฿ 35,673.85

1 Piece(s) 25 Day(s) 10010Rubber cushionRcM9BA32 pcs.NoneNBR (nitrile rubber)None

฿ 13,883.18

1 Piece(s) 45 Day(s) 2030Rubber cushionRcM9BA0.52 pcs.NoneNBR (nitrile rubber)None

฿ 14,334.99

1 Piece(s) 25 Day(s) 2030Rubber cushionRcM9BA0.52 pcs.Cast iron parts stainless steel NBR (nitrile rubber)None

฿ 14,922.48

1 Piece(s) 25 Day(s) 2030Rubber cushionRcM9BA0.53 pcs.NoneNBR (nitrile rubber)None