(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Possible to use in environments exposed to water and coolant.
・ With improved water resistance 2-color display type auto switch.
・ Machine tools, food machines, car wash machines, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Material of Gasket | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,032.80 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 5 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 5,032.80 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 6 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 5,967.20 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 6 | Rubber cushion | Rc | M9BAV | 3 | 1 pc. | None | NBR (nitrile rubber) | None | ||
฿ 5,032.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 7 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 5,032.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 6,762.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,334.99 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 5,828.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BA | 0.5 | 1 pc. | None | NBR (nitrile rubber) | None | ||
฿ 12,400.20 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BA | 0.5 | 1 pc. | None | NBR (nitrile rubber) | M8 4-pin | ||
฿ 13,883.18 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BAV | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 6,900.80 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BAV | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 5,967.20 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BAV | 3 | 1 pc. | None | NBR (nitrile rubber) | None | ||
฿ 6,900.80 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BA | 5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 15,229.18 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 20 | 10 | Rubber cushion | Rc | M9BA | 5 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 7,454.40 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 10 | Rubber cushion | Rc | M9NAV | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 13,073.70 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 10 | Rubber cushion | Rc | M9PA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 13,343.27 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 10 | Rubber cushion | Rc | M9PA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 13,623.61 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 10 | Rubber cushion | Rc | M9PAV | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 10,968.77 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 10 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 10,026.81 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 11 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 11,103.85 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 14 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 5,102.40 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 15 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 6,832.00 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 15 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,469.47 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 15 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 15,498.74 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 15 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | M12-4 pin | ||
฿ 11,192.11 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 15 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 10,026.81 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 16 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 6,832.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 16 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 11,103.85 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 16 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 11,103.85 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 19 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 5,102.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 6,693.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,199.90 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 6,832.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 15,700.77 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 3 | 3 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 15,094.70 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 13,560.67 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Grease for food processing equipment | NBR (nitrile rubber) | None | ||
฿ 5,967.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 3 | 1 pc. | None | NBR (nitrile rubber) | None | ||
฿ 15,633.22 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 1 | 2 pcs. | None | NBR (nitrile rubber) | M12-4 pin | ||
฿ 14,969.26 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | M8 4-pin | ||
฿ 7,592.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | M12-4 pin | ||
฿ 13,075.09 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 0.5 | 1 pc. | None | NBR (nitrile rubber) | M12-4 pin | ||
฿ 14,017.66 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BAV | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,469.47 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BAV | 0.5 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 6,970.40 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BAV | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,738.43 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BAV | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 12,921.44 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BAV | 3 | 1 pc. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 14,556.18 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BAV | 5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 6,970.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 7,524.00 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9BA | 5 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 6,693.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,199.90 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NA | 0.5 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 6,832.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,469.47 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 11,808.25 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NA | 3 | 1 pc. | None | NBR (nitrile rubber) | None | ||
฿ 6,832.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NAV | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 13,767.18 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NAV | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,738.43 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NAV | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 13,776.22 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NA | 5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,738.43 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9NA | 5 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 13,217.61 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9PA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 13,487.17 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9PA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,469.47 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 20 | Rubber cushion | Rc | M9PA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 6,970.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | M9PA | 5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 5,656.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 10,161.29 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 20 | 23 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 13,526.90 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 23 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 5,171.20 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 25 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 13,353.85 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 25 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 6,900.80 | SMC MGPM TYPE | 1 Piece(s) | 55 Day(s) | 20 | 25 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,712.57 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 25 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 14,873.51 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 25 | Rubber cushion | Rc | M9BAV | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 14,873.51 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 25 | Rubber cushion | Rc | M9BA | 5 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 13,636.53 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 25 | Rubber cushion | Rc | M9NA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 13,915.13 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 25 | Rubber cushion | Rc | M9NA | 5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 5,724.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 5,171.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | Rubber cushion | Rc | Without auto switch (built-in magnet) | None | None | None | NBR (nitrile rubber) | None | ||
฿ 13,883.18 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,922.48 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 0.5 | 3 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 14,334.99 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 6,900.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 15,835.25 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 3 pcs. | None | NBR (nitrile rubber) | None | ||
฿ 16,287.05 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 3 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 14,603.95 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 12,469.63 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 3 | 1 pc. | None | NBR (nitrile rubber) | None | ||
฿ 15,094.70 | SMC AIR CYLINDER | 1 Piece(s) | 35 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 1 | 2 pcs. | Cast iron parts stainless steel | NBR (nitrile rubber) | None | ||
฿ 15,107.09 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | M8 3-pin | ||
฿ 15,633.22 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | M8 4-pin | ||
฿ 7,662.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BA | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | M12-4 pin | ||
฿ 14,152.14 | SMC MGPM TYPE | 1 Piece(s) | 45 Day(s) | 20 | 30 | Rubber cushion | Rc | M9BAV | 0.5 | 2 pcs. | None | NBR (nitrile rubber) | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | End Locking | No |
Valves | No | Operating Pressure(MPa) | 0.13::1.0 | Type of Shaft Bearing | Slide bearing |
Specification of cylinder | Cylinder with improved water resistance |
How can we improve?
How can we improve?