(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A compact type with a low cross-sectional height, ideal for horizontal guides due to the ball contact structure that is resistant to loads in the radial direction
·Since it is an automatic adjustment type that can absorb the parallelism of the 2 axes and the accuracy error of the level reasonably, high precision and smooth movement can be obtained
·The return part of each ball row is designed so that balls circulate smoothly by the guide part of the end plate, so a rolling motion with a small sound can be obtained
·Even with respect to preload and eccentric load, the differential slip of the ball is small, it has excellent abrasion resistance, and it is possible to maintain accuracy for a long period of time
·LM blocks, LM rails, and balls can be handled with stainless steel
·Even if the LM block is pulled out from the LM rail, the ball is held by the holding plate and will not fall off
SR-W type, SR-WM type, SR-V type, SR-VM type
SR-TB type, SR-TBM type, SR-SB type, SR-SBM type
SR-W type, SR-WM type, SR-V type, SR-VM type
SR-TB type, SR-TBM type, SR-SB type, SR-SBM type
*1)
Length *:
Allowable static moment *:
Block overall length dimension L:
Stainless steel products have excellent corrosion resistance and environmental resistance.
*2) 2 types of rails with different mounting hole dimensions are available for SR15 type and 25 type.
Nominal Model Number | Standard Rail | Semi-standard rail |
---|---|---|
SR15 | For M3 (No symbol) | For M4 (Symbol Y) |
SR25 | For M6 (Symbol Y) | For M5 (No symbol) |
Please be careful about the mounting hole dimensions of the LM rail when replacing it with the SSR type.
*3) The basic rated load in the dimension table is the value for the load in the radial direction.
Part Number |
---|
SR15SB[1,2,3,4,5,6,7,8,9]+[73-2920/1]LY |
SR15TB[1,2,3,4,5,6,7,8,9]+[73-2920/1]LY |
SR15V[1,2,3,4,5,6,7,8,9]+[73-2920/1]LY |
SR15W[1,2,3,4,5,6,7,8,9]+[73-2920/1]LY |
SR20SB[1,2,3,4,5,6,7,8,9]+[80-2920/1]L |
SR20TB[1,2,3,4,5,6,7,8,9]+[80-2920/1]L |
SR20V[1,2,3,4,5,6,7,8,9]+[80-2920/1]L |
SR20W[1,2,3,4,5,6,7,8,9]+[80-2920/1]L |
SR25SB[1,2,3,4,5,6,7,8,9]+[96-2920/1]LY |
SR25TB[1,2,3,4,5,6,7,8,9]+[96-2920/1]LY |
SR25V[1,2,3,4,5,6,7,8,9]+[96-2920/1]LY |
SR25W[1,2,3,4,5,6,7,8,9]+[96-2920/1]LY |
SR30SB[1,2,3,4,5,6,7,8,9]+[110-2920/1]L |
SR30SB[1,2,3,4,5,6,7,8,9]M+[110-2440/1]LM |
SR30TB[1,2,3,4,5,6,7,8,9]+[110-2920/1]L |
SR30TB[1,2,3,4,5,6,7,8,9]M+[110-2440/1]LM |
SR30V[1,2,3,4,5,6,7,8,9]+[110-2920/1]L |
SR30V[1,2,3,4,5,6,7,8,9]M+[110-2440/1]LM |
SR30W[1,2,3,4,5,6,7,8,9]+[110-2920/1]L |
SR30W[1,2,3,4,5,6,7,8,9]M+[110-2440/1]LM |
SR35SB[1,2,3,4,5,6,7,8,9]+[124-2920/1]L |
SR35SB[1,2,3,4,5,6,7,8,9]M+[124-2440/1]LM |
SR35TB[1,2,3,4,5,6,7,8,9]+[124-2920/1]L |
SR35TB[1,2,3,4,5,6,7,8,9]M+[124-2440/1]LM |
SR35V[1,2,3,4,5,6,7,8,9]+[124-2920/1]L |
SR35V[1,2,3,4,5,6,7,8,9]M+[124-2440/1]LM |
SR35W[1,2,3,4,5,6,7,8,9]+[124-2920/1]L |
SR35W[1,2,3,4,5,6,7,8,9]M+[124-2440/1]LM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Block Type | Rail Width W1 (mm) | Nominal Part Number | Material | Basic Load Rating Dynamic Rating C (N) | Basic Load Rating Static Rating Co (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Rail Mounting Hole Pitch (mm) | Rail Mounting Hole Diameter | Block External Dimension W (mm) | Block External Dimension L (mm) | Mounting hole for blocks | Number of Block Mounting Holes (holes) | Mounting Hole Dimension H (ø) | Mounting Hole Screw Depth (mm) | Block Dimension L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide Short | 15 | 15 | Carbon Steel | 5390 | 11100 | 32.6 | 20.3 | 65.4 | 41 | - | 4.5 | 60 | 4.5 | 52 | 40.4 | Drilled Hole | 2 | 4.5 | Through | 22.9 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide | 15 | 15 | Carbon Steel | 9510 | 19300 | 92.5 | 56.7 | 113 | 41 | 26 | 4.5 | 60 | 4.5 | 52 | 57 | Drilled Hole | 4 | 4.5 | Through | 39.5 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | 15 | 15 | Carbon Steel | 5390 | 11100 | 32.6 | 20.3 | 65.4 | 26 | - | 4 | 60 | 4.5 | 34 | 40.4 | Tapped hole | 2 | - | 7 | 22.9 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | 15 | 15 | Carbon Steel | 9510 | 19300 | 92.5 | 56.7 | 113 | 26 | 26 | 4 | 60 | 4.5 | 34 | 57 | Tapped hole | 4 | - | 7 | 39.5 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide Short | 20 | 20 | Carbon Steel | 7160 | 14400 | 53 | 32.9 | 110 | 49 | - | 5.5 | 60 | 6 | 59 | 47.3 | Drilled Hole | 2 | 4.5 | Through | 27.8 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide | 20 | 20 | Carbon Steel | 12500 | 25200 | 146 | 89.6 | 194 | 49 | 32 | 5.5 | 60 | 6 | 59 | 66.2 | Drilled Hole | 4 | 4.5 | Through | 46.7 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | 20 | 20 | Carbon Steel | 7160 | 14400 | 53 | 32.9 | 110 | 32 | - | 5 | 60 | 6 | 42 | 47.3 | Tapped hole | 2 | - | 8 | 27.8 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | 20 | 20 | Carbon Steel | 12500 | 25200 | 146 | 89.6 | 194 | 32 | 32 | 5 | 60 | 6 | 42 | 66.2 | Tapped hole | 4 | - | 8 | 46.7 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide Short | - | 25 | Carbon Steel | 11700 | 22500 | 103 | 64.2 | 201 | 60 | - | 7 | 60 | 7 | 73 | 59.2 | Drilled Hole | 2 | 7 | Through | 35.2 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide | - | 25 | Carbon Steel | 20300 | 39500 | 286 | 175 | 355 | 60 | 35 | 7 | 60 | 7 | 73 | 83 | Drilled Hole | 4 | 7 | Through | 59 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 25 | Carbon Steel | 11700 | 22500 | 103 | 64.2 | 201 | 35 | - | 6 | 60 | 7 | 48 | 59.2 | Tapped hole | 2 | - | 9 | 35.2 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 25 | Carbon Steel | 20300 | 39500 | 286 | 175 | 355 | 35 | 35 | 6 | 60 | 7 | 48 | 83 | Tapped hole | 4 | - | 9 | 59 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide Short | - | 30 | Carbon Steel | 17200 | 32500 | 163 | 102 | 352 | 72 | - | 9 | 80 | 7 | 90 | 67.9 | Drilled Hole | 2 | 9 | Through | 40.4 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide Short | - | 30 | Stainless Steel | 29500 | 34400 | 173 | 108 | 376 | 72 | - | 9 | 80 | 7 | 90 | 67.9 | Drilled Hole | 2 | 9 | Through | 40.4 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide | - | 30 | Carbon Steel | 30000 | 56800 | 494 | 303 | 611 | 72 | 40 | 9 | 80 | 7 | 90 | 96.8 | Drilled Hole | 4 | 9 | Through | 69.3 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide | - | 30 | Stainless Steel | 45600 | 64400 | 564 | 346 | 703 | 72 | 40 | 9 | 80 | 7 | 90 | 96.8 | Drilled Hole | 4 | 9 | Through | 69.3 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 30 | Carbon Steel | 17200 | 32500 | 163 | 102 | 352 | 40 | - | 8 | 80 | 7 | 60 | 67.9 | Tapped hole | 2 | - | 12 | 40.4 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 30 | Stainless Steel | 29500 | 34400 | 173 | 108 | 376 | 40 | - | 8 | 80 | 7 | 60 | 67.9 | Tapped hole | 2 | - | 12 | 40.4 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 30 | Carbon Steel | 30000 | 56800 | 494 | 303 | 611 | 40 | 40 | 8 | 80 | 7 | 60 | 96.8 | Tapped hole | 4 | - | 12 | 69.3 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 30 | Stainless Steel | 45600 | 64400 | 564 | 346 | 703 | 40 | 40 | 8 | 80 | 7 | 60 | 96.8 | Tapped hole | 4 | - | 12 | 69.3 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide Short | - | 35 | Carbon Steel | 23800 | 44100 | 259 | 161 | 576 | 82 | - | 9 | 80 | 9 | 100 | 77.6 | Drilled Hole | 2 | 9 | Through | 45.7 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide Short | - | 35 | Stainless Steel | 40900 | 46700 | 275 | 171 | 615 | 82 | - | 9 | 80 | 9 | 100 | 77.6 | Drilled Hole | 2 | 9 | Through | 45.7 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide | - | 35 | Carbon Steel | 41700 | 77200 | 740 | 454 | 1010 | 82 | 50 | 9 | 80 | 9 | 100 | 111 | Drilled Hole | 4 | 9 | Through | 79 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Wide | - | 35 | Stainless Steel | 60400 | 81800 | 785 | 482 | 1080 | 82 | 50 | 9 | 80 | 9 | 100 | 111 | Drilled Hole | 4 | 9 | Through | 79 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 35 | Carbon Steel | 23800 | 44100 | 259 | 161 | 576 | 50 | - | 8 | 80 | 9 | 70 | 77.6 | Tapped hole | 2 | - | 12 | 45.7 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 35 | Stainless Steel | 40900 | 46700 | 275 | 171 | 615 | 50 | - | 8 | 80 | 9 | 70 | 77.6 | Tapped hole | 2 | - | 12 | 45.7 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 35 | Carbon Steel | 41700 | 77200 | 740 | 454 | 1010 | 50 | 50 | 8 | 80 | 9 | 70 | 111 | Tapped hole | 4 | - | 12 | 79 | ||
- | THK LM GUIDE | 1 Piece(s) | 5 Day(s) | Standard | - | 35 | Stainless Steel | 60400 | 81800 | 785 | 482 | 1080 | 50 | 50 | 8 | 80 | 9 | 70 | 111 | Tapped hole | 4 | - | 12 | 79 |
Loading...
Rail Type | Standard | Set / Single Item | Set | Ball Arrangement | 4 Rows of Circular |
---|---|---|---|---|---|
Retainer | No | Rolling Element | Ball |
How can we improve?
How can we improve?