(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ A type with a built-in quick-connect fitting in the cylinder.
・ Piping labor-hours and installation space can be significantly reduced.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (°C) | Cushion | Specifications | Stroke Type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Custom-made Specifications | Customized specification (port positions) | Connector type | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,078.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Standard | -10~70 | Rubber cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
฿ 1,401.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Standard | - | Rubber cushion | Built-in magnet | - | A93 | 0.5 | 1 | - | None | None | - | - | N/A | ||
฿ 1,848.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Standard | - | Rubber cushion | Built-in magnet | - | H7BW | 0.5 | 1 | - | None | None | - | - | N/A | ||
฿ 1,648.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Standard | - | Rubber cushion | Built-in magnet | - | M9BW | 0.5 | 1 | - | None | None | - | - | N/A | ||
฿ 1,386.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Standard | -10~70 | Air cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
฿ 1,078.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 15 | Standard | -10~70 | Rubber cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
฿ 1,940.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 15 | Standard | - | Rubber cushion | Built-in magnet | - | C73 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,187.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 15 | Standard | - | Rubber cushion | Built-in magnet | - | C73 | 5 | 2 | - | None | None | - | - | N/A | ||
฿ 1,386.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 15 | Standard | -10~70 | Air cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
฿ 2,248.80 | AIR CYLINDER | 1 Piece(s) | 29 Day(s) | 20 | 15 | Standard | - | Air cushion | Built-in magnet | - | C73 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 1,078.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 20 | Standard | -10~70 | Rubber cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
฿ 3,136.69 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 20 | 20 | Standard | -10~70 | Air cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
฿ 1,078.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | -10~70 | Rubber cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
฿ 1,817.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | B53 | 0.5 | 1 | - | None | None | - | - | N/A | ||
฿ 2,495.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | B54 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,618.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | B59W | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 1,940.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | C73 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,187.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | C73C | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,064.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | C73 | 3 | 2 | - | None | None | - | - | N/A | ||
฿ 1,478.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | C73 | 0.5 | 1 | - | None | None | - | - | N/A | ||
฿ 1,940.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | C76 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,372.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7A1 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,372.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7A2 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 1,756.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7A2 | 0.5 | 1 | - | None | None | - | - | N/A | ||
฿ 2,340.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7B | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,464.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7B | 3 | 2 | - | None | None | - | - | N/A | ||
฿ 2,680.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7BW | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,803.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7BW | 3 | 2 | - | None | None | - | - | N/A | ||
฿ 2,587.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7C | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,741.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7NF | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,680.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7NW | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,680.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7PW | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,310.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | M9B | 3 | 2 | - | None | None | - | - | N/A | ||
฿ 1,386.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | -10~70 | Air cushion | Built-in magnet | - | Without auto switch | - | - | - | None | None | - | - | N/A | ||
฿ 2,926.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | B59W | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,248.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C73 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,495.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C73C | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,248.80 | AIR CYLINDER | 1 Piece(s) | 29 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C76 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,680.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7A1 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,680.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7A2 | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,648.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7B | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,988.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7BW | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,895.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7C | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 3,049.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7NF | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,988.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7NW | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,988.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7PW | 0.5 | 2 | - | None | None | - | - | N/A | ||
฿ 2,094.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | -10~70 | Air cushion | Built-in magnet | - | Without auto switch | - | - | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,634.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | B59W | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 2,956.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C73 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,203.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C73C | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 2,956.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C76 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,388.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7A1 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,388.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7A2 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,357.60 | AIR CYLINDER | 1 Piece(s) | 29 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7B | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,696.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7BW | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,604.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7C | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,757.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7NF | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,696.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7NW | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,696.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7PW | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,326.40 | AIR CYLINDER | 1 Piece(s) | 29 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | M9B | 3 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 2,310.40 | AIR CYLINDER | 1 Piece(s) | 29 Day(s) | 20 | 25 | Standard | -10~70 | Air cushion | Built-in magnet | - | Without auto switch | - | - | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,850.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | B59W | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,172.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C73 | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,419.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C73C | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,172.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | C76 | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,604.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7A1 | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,604.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7A2 | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,572.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7B | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,912.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7BW | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,819.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7C | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,973.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7NF | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,912.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7NW | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,912.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Air cushion | Built-in magnet | - | H7PW | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 1,786.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | -10~70 | Rubber cushion | Built-in magnet | - | Without auto switch | - | - | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,203.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | B54 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,326.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | B59W | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 2,648.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | C73 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 2,895.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | C73C | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 2,648.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | C76 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,080.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7A1 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,080.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7A2 | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,049.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7B | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,388.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7BW | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,296.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7C | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,449.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7NF | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,388.00 | AIR CYLINDER | 1 Piece(s) | 29 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7NW | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 3,388.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | H7PW | 0.5 | 2 | - | Nylon tarpaulin | None | - | - | N/A | ||
฿ 2,002.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | -10~70 | Rubber cushion | Built-in magnet | - | Without auto switch | - | - | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,419.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | B54 | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A | ||
฿ 3,542.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 25 | Standard | - | Rubber cushion | Built-in magnet | - | B59W | 0.5 | 2 | - | Heat-resistant tarpaulin | None | - | - | N/A |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Rod Tip Shape | Male rod end |
How can we improve?
How can we improve?