1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Main Line Filter Clean Series and Copper/Fluorine-Free Specifications 10-/20-AFF Series (Part Number)

MAIN LINE FILTER

Main Line Filter Clean Series and Copper/Fluorine-Free Specifications 10-/20-AFF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,211.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
· Supports a clean environment.
・ Prevents dust generation in the cleanroom.

[20-Series Copper/Fluorine-Free Specifications]
· It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

Part Number
20-AFF37B-10BD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

฿ 8,972.60

MAIN LINE FILTER 1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air3μm-[Rc (R)] Rc1Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone37BBracketNBRNone--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 20-AFF37B-10BD in the Main Line Filter Clean Series and Copper/Fluorine-Free Specifications 10-/20-AFF Series series.

Products with similar specification

Part Number
10-AFF-EL37B
10-AFF-EL4B
10-AFF-EL75B
20-AFF37B-10D
20-AFF37B-10D-T
20-AFF37B-14BD-T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Inline Filter, Element Replacement Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

฿ 3,267.40

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBRNoneCotton, paper, etc.10-AFF37B

฿ 1,371.05

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBRNoneCotton, paper, etc.10-AFF4C

฿ 5,291.25

1 Piece(s) 55 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)------------Except option F-Gasket (1 pc.), O-ring (1 pc.)NBRNoneCotton, paper, etc.10-AFF75B

฿ 8,606.25

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air3μm-[Rc (R)] Rc1Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone37BNoneNBRNone--

฿ 9,052.50

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air3μm-[Rc (R)] Rc1Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone37BNoneNBRYes--

฿ 9,418.85

1 Piece(s) 55 Day(s) [Standard] StandardGeneral Dry Air3μm-[Rc (R)] Rc1 1/2Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightAcceptableNone37BBracketNBRYes--