(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
· Supports a clean environment.
・ Prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
· It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Inline Filter, Element Replacement | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Clogging Checker | Element materials | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,657.50 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 2C | None | NBR | None | - | - | ||
฿ 1,737.40 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 2C | Bracket | NBR | None | - | - | ||
฿ 1,657.50 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 2C | None | NBR | None | - | - | ||
฿ 2,215.10 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 2C | None | NBR | Yes | - | - | ||
฿ 1,737.40 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 2C | Bracket | NBR | None | - | - | ||
฿ 1,737.40 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 2C | Bracket | NBR | None | - | - | ||
฿ 2,295.00 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 2C | Bracket | NBR | Yes | - | - | ||
฿ 1,737.40 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [G] G | 1/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 2C | Bracket | NBR | None | - | - | ||
฿ 2,103.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 4C | None | NBR | None | - | - | ||
฿ 2,215.10 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 4C | Bracket | NBR | None | - | - | ||
฿ 2,103.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 4C | None | NBR | None | - | - | ||
฿ 2,661.35 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 4C | None | NBR | Yes | - | - | ||
฿ 2,215.10 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 4C | Bracket | NBR | None | - | - | ||
฿ 2,215.10 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 4C | Bracket | NBR | None | - | - | ||
฿ 2,773.55 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 4C | Bracket | NBR | Yes | - | - | ||
฿ 2,215.10 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [G] G | 1/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 4C | Bracket | NBR | None | - | - | ||
฿ 3,060.00 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 8C | None | NBR | None | - | - | ||
฿ 3,171.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 8C | Bracket | NBR | None | - | - | ||
฿ 3,060.00 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 8C | None | NBR | None | - | - | ||
฿ 3,060.00 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 8C | None | NBR | None | - | - | ||
฿ 3,171.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 8C | Bracket | NBR | None | - | - | ||
฿ 3,171.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 8C | Bracket | NBR | None | - | - | ||
฿ 3,729.80 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 8C | Bracket | NBR | Yes | - | - | ||
฿ 5,163.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | None | NBR | None | - | - | ||
฿ 5,338.85 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | NBR | None | - | - | ||
฿ 5,338.85 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 11C | Bracket | NBR | None | - | - | ||
฿ 5,897.30 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | NBR | Yes | - | - | ||
฿ 5,163.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | None | NBR | None | - | - | ||
฿ 5,163.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 11C | None | NBR | None | - | - | ||
฿ 5,338.85 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | NBR | None | - | - | ||
฿ 6,040.10 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | FKM | None | - | - | ||
฿ 5,897.30 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | NBR | Yes | - | - | ||
฿ 5,897.30 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [NPT] NPT | 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | NBR | Yes | - | - | ||
฿ 5,338.85 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [NPT] NPT | 3/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | NBR | None | - | - | ||
฿ 6,438.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 22C | None | NBR | None | - | - | ||
฿ 6,693.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 3/4 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 22C | Bracket | NBR | None | - | - | ||
฿ 6,438.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 22C | None | NBR | None | - | - | ||
฿ 6,438.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 22C | None | NBR | None | - | - | ||
฿ 6,693.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 22C | Bracket | NBR | None | - | - | ||
฿ 7,156.15 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.6 | [(Right)] From Left to Right | Acceptable | For medium pressure air (1.6 MPa specifications) | 22C | Bracket | NBR | None | - | - | ||
฿ 6,693.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 22C | Bracket | NBR | None | - | - | ||
฿ 7,251.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 22C | Bracket | NBR | Yes | - | - | ||
฿ 8,733.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | None | NBR | None | - | - | ||
฿ 9,100.10 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | Bracket | NBR | None | - | - | ||
฿ 9,100.10 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 37B | Bracket | NBR | None | - | - | ||
฿ 8,733.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | None | NBR | None | - | - | ||
฿ 8,733.75 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 37B | None | NBR | None | - | - | ||
฿ 9,100.10 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | Bracket | NBR | None | - | - | ||
฿ 23,316.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 1 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | None | - | - | ||
฿ 23,874.80 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 1 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | Yes | - | - | ||
฿ 24,161.25 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 1 1/2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | Bracket | NBR | None | - | - | ||
฿ 23,316.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | None | - | - | ||
฿ 23,316.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 75B | None | NBR | None | - | - | ||
฿ 23,874.80 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | Yes | - | - | ||
฿ 24,161.25 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | Bracket | NBR | None | - | - | ||
฿ 24,161.25 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 75B | Bracket | NBR | None | - | - | ||
฿ 24,718.85 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Clean Room Specifications (Prevent dust) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | Bracket | NBR | Yes | - | - | ||
฿ 1,211.25 | ELEMENT | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | None | Cotton, paper, etc. | 10-AFF2C | ||
฿ 1,371.05 | ELEMENT | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | None | Cotton, paper, etc. | 10-AFF4C | ||
฿ 1,753.55 | ELEMENT | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | None | Cotton, paper, etc. | 10-AFF8C | ||
฿ 2,661.35 | ELEMENT | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | None | Cotton, paper, etc. | 10-AFF11C | ||
฿ 2,916.35 | ELEMENT | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | None | Cotton, paper, etc. | 10-AFF22C | ||
฿ 3,267.40 | ELEMENT | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | None | Cotton, paper, etc. | 10-AFF37B | ||
฿ 5,291.25 | ELEMENT | 1 Piece(s) | 55 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | NBR | None | Cotton, paper, etc. | 10-AFF75B | ||
฿ 3,713.65 | MAIN LINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 3/8 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 8C | None | NBR | None | - | - | ||
฿ 3,825.00 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 1500 | [Rc (R)] Rc | 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 8C | Bracket | NBR | None | - | - | ||
฿ 5,211.35 | MAIN LINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | NBR | None | - | - | ||
฿ 5,211.35 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 2200 | [Rc (R)] Rc | 3/4 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 11C | Bracket | NBR | None | - | - | ||
฿ 6,311.25 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 3700 | [Rc (R)] Rc | 1 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 22C | None | NBR | None | - | - | ||
฿ 8,972.60 | MAIN LINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | Bracket | NBR | None | - | - | ||
฿ 8,606.25 | MAIN LINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | None | NBR | None | - | - | ||
฿ 9,052.50 | MAIN LINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | None | NBR | Yes | - | - | ||
฿ 9,418.85 | MAIN LINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | Bracket | NBR | Yes | - | - | ||
฿ 9,052.50 | MAIN LINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | - | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 37B | None | NBR | Yes | - | - | ||
฿ 21,228.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | None | - | - | ||
฿ 22,073.65 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Left)] Right→Left | Acceptable | None | 75B | Bracket | NBR | None | - | - | ||
฿ 22,296.35 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | Bracket | NBR | None | - | - | ||
฿ 21,898.55 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | Yes | - | - | ||
฿ 21,228.75 | AIR FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Manual Type] Manual | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | None | - | - | ||
฿ 22,296.35 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | Bracket | NBR | None | - | - | ||
฿ 21,452.30 | MAINLINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | None | - | - | ||
฿ 21,898.55 | MAIN LINE FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Standard | General Dry Air | 3μm | 12000 | [Rc (R)] Rc | 2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | Acceptable | None | 75B | None | NBR | Yes | - | - |
Loading...
How can we improve?
How can we improve?