1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series (Part Number)

Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 879.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )

Part Number
10-AF30-02-J-A
10-AF30-03-J-A
10-AF30-03B-J-A
10-AF40-04-J-A
20-AF40-04D-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Plumbing Thread Nominal Operating Environment Drain Cock Drain Storage Capacity
(cm3)
Specifications Size of Body Accessory Drain Outlet

฿ 879.75

SMC FILTER 1 Piece(s) 55 Day(s) 16001/4Clean Room Specifications (Prevent dust)No25Clean series30Without optional mounting partsDrain guide 1/4

฿ 879.75

SMC FILTER 1 Piece(s) 55 Day(s) 21003/8Clean Room Specifications (Prevent dust)No25Clean series30Without optional mounting partsDrain guide 1/4

฿ 927.35

SMC FILTER 1 Piece(s) 55 Day(s) 21003/8Clean Room Specifications (Prevent dust)No25Clean series30With BracketDrain guide 1/4

฿ 1,061.65

SMC FILTER 1 Piece(s) 55 Day(s) 37001/2Clean Room Specifications (Prevent dust)No45Clean series40Without optional mounting partsDrain guide 1/4

฿ 1,737.40

AIR FILTER 1 Piece(s) 55 Day(s) 37001/2Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic Drain45Copper and Fluorine Unavailable Specifications40Without optional mounting partsWith drain cock

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 5μm
Connection Type Rc Bowl Material Nylon Case Bowl Guard Presence
How to Connect Pipe connection type Operating Pressure Range(MPa) null::1.0 Flow Direction From Left to Right
Pressure Unit MPa